CCH Cassette
CCH cassettes enable fast field termination and easy modular management of connectorization within the housing.
A CCH termination and slack storage cassette option with no splice tray, suitable for use with field-installable connectors, is also available.
Each cassette is shipped with one rail for use with CCH-01U/2U/3U housings and two rails used with CCH-04U and the WCH-02P/4P/6P housings. Grommets and cable ties for strain relief, and protective braided tubing for incoming cable are also included. Splicing cassettes ship with 12 single fiber heat-shrink splice protectors.
Tipo de montaje
Productos
Número del producto | Nombre del producto | |
---|---|---|
CCH-CF | Casete CCH, almacenamiento de terminación y sobrante, vacÃo, para un panel de conexión CCH | |
CCH-CS-PST | Cassette CCH, aplicaciones de empalme de paso, 24F |