text.skipToContent text.skipToNavigation

Caja de empalme para montaje en pared (WSB)

The WSB-48FI unit is a wall-mountable splice box for fiber optic cable (i.e. outside plant cable and inbuilding cable (Optistrip™)). The unit will accommodate four 12-inch splice organizer trays (Corning p/n: QFMQNC12Q).

The unit’s contents are protected by a removable door that is held in place by a 1/4-20 bolt that requires a 216B tool.

Opciones de bandejas de empalme Hasta (4 ) bandejas QNC de administrador de fibra

Produtos

Número do produto Nome do produto
WSB-48FI Caja de empalme para montaje en pared (WSB)