text.skipToContent text.skipToNavigation

EDGE™ MTP® Extender Trunk

The EDGE™ MTP® Extender Trunks provide additional distance for the backbone of the EDGE Solution. With a non-pinned MTP on one end of the cable, a pinned MTP on the other and a TIA-568 Type-A polarity, these trunks are designed to interface with a EDGE or Plug & Play™ module and an MTP trunk. All trunks are shipped with strain-relief clips that allow for the tool-less installation in both EDGE and Plug & Play housings. Most often these extender trunks will be used in a Zone Distribution Area (ZDA).


Products

Product Number Product Name
G899012GPNCDX100F Troncal Extensor MTP® EDGE™, 12F, MTP (con pines) a MTP (sin pines), con ramificaciones de 60 pulgadas en MTP y 33 pulgadas en el otro extremo, fibra monomodo (OS2), ojal de tracción en un extremo, 100 pies
G899024GPNCDX100F Troncal Extensor MTP® EDGE™, 24F, MTP (con pines) a MTP (sin pines), con ramificaciones de 60 pulgadas en MTP y 33 pulgadas en el otro extremo, fibra monomodo (OS2), ojal de tracción en un extremo, 100 pies
G899048GPNCDX100F EDGE™ MTP® Extender Trunk, 48F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft
G899096GPNCDX100F EDGE™ MTP® Extender Trunk, 96F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft
G8990E4GPNCDX100F EDGE™ MTP® Extender Trunk, 144F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft
G937512QPNCDX100F EDGE™ MTP® Extender Trunk, 12F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM4), pulling grip on one end, 100 ft™
G937512TPNCDX100F EDGE™ MTP® Extender Trunk, 12F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM3), pulling grip on one end, 100 ft
G937548QPNCDX100F EDGE™ MTP® Extender Trunk, 48F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM4), pulling grip on one end, 100 ft
G937548TPNCDX100F EDGE™ MTP® Extender Trunk, 48F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM3), pulling grip on one end, 100 ft
G937572QPNCDX100F Troncal Extensor MTP® EDGE™, 72F, MTP (con pines) a MTP (sin pines), con ramificaciones de 60 pulgadas en MTP y 33 pulgadas en el otro extremo, multimodo 50 µm (OM4), ojal de tracción en un extremo, 100 pies
G937572TPNCDX100F Troncal Extensor MTP® EDGE™, 72F, MTP (con pines) a MTP (sin pines), con ramificaciones de 60 pulgadas en MTP y 33 pulgadas en el otro extremo, multimodo 50 µm (OM3), ojal de tracción en un extremo, 100 pies
G937596TPNCDX100F EDGE™ MTP® Extender Trunk, 96F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM3), pulling grip on one end, 100 ft
G9375E4QPNCDX100F EDGE™ MTP® Extender Trunk, 144F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM4), pulling grip on one end, 100 ft