EDGE™ Adapter Panel, MTP®
EDGE™ MTP® adapter panels provide a simple interface to mate MTP Connectors. This occurs when connecting MTP trunks to MTP extended trunks, MTP trunks to trunk harnesses and, in 40G multimode networks, connecting MTP trunks to 40G patch cords.
Categoría de la fibra
Número de fibras
Número de adaptadores por panel
Color del cuerpo del adaptador
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| EDGE-CP24-90 | Paneles de Adaptadores MTP®, 24 F, Monomodo (OS2) | |
| EDGE-CP24-E3 | EDGE™ Panel, 24 F, 2X MTP® Adapter Panel, shuttered, 50 µm multimode (OM4/OM3) | |
| EDGE-CP24-Q6 | Paneles de Adaptadores MTP®, 24 F, Multimodo 50 µm (OM4), violeta | |
| EDGE-CP48-90 | Paneles de Adaptadores MTP®, 48 F, Monomodo (OS2) | |
| EDGE-CP48-E3 | Paneles de Adaptadores MTP®, 48 F, Multimodo 50 µm (OM3/OM4) | |
| EDGE-CP48-Q6 | Paneles de Adaptadores MTP®, 48 F, Multimodo 50 µm (OM4), violeta |