text.skipToContent text.skipToNavigation

95-050-KY

Conectores UniCam®  Amarillo

Contact Distributor for Lead Time
General Specifications
Product Number 95-050-KY
Product Type Field-Installable Connectors
Fiber Category 50 µm MM (OM2)
Corning Logo Yes
Keyed (security) Yes
Technology No-Epoxy/No-Polish
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings Passed EIA/TIA 568-B.3 
Environmental Conditions
Temperature Range, Operation -40 °C  to  75 °C    (-40 °F  to  167 °F    )
Diseño - Conector
Tipo de conector LC
Color de la carcasa Amarillo
Color del boot Amarillo
Material de la férula Cerámico
Con pines
Especificaciones mecánicas - Conector
Diámetro exterior nominal de la fibra 125 µm
Resistencia a la tracción del cable revestido 50 N
Durabilidad ≤ 0,2 dB de cambio, 500 reacoplamientos, FOTP-21
Cable con resistencia a la tracción de 900 µm Cambio de 4,9 N (1,1 lb) ≤ 0,2 dB, FOTP-6
Optical Specifications - Connector
Insertion Loss, Max. 0.75 dB
Reflectance ≤ -26 dB
Ordering Information
Packaging Method Individual Pack
Package Contents Keyed connector, trigger, crimp band, boot (900 µm), boot (3.0 mm), boot (2.0 mm)
Units per Delivery 1/1