Buffer Tube Fan-Out Kits, outdoor

Corning outdoor buffer tube fan-out kits allow for field installation of the connectors needed to terminate 6- and 12-fiber buffer tubes. Ideal for cross-connects, these kits provide the most compact, easy-to-install fan-out fiber optic solution, requiring no additional hardware to terminate tight-buffered cables.
The 900-μm fan-out assembly is color coded to match the fiber color scheme. It is available in 6- or 12-fiber units in lengths of 25- or 47-in – the different lengths give installers the flexibility to accommodate a variety of hardware options.
Número de fibras
Longitud de la tubería
Products
产品编码 | Product Name | |
---|---|---|
FAN-OD25-06 | Kit de fan-out para tubo buffer, exterior, 6 F, piernas de 25 pulgadas | |
FAN-OD25-12 | Buffer Tube Fan-Out Kit, outdoor, 12 F, 25-in legs | |
FAN-OD47-06 | Buffer Tube Fan-Out Kit, outdoor, 6 F, 47-in legs | |
FAN-OD47-12 | Buffer Tube Fan-Out Kit, outdoor, 12 F, 47-in Legs |