text.skipToContent text.skipToNavigation

TKT-CLEAN-SFC

Fiber Optic Cleaning Toolkit  Fiber Optic Cleaning Toolkit

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
通用规范
产品编码 TKT-CLEAN-SFC
EAN Code 405618186221
Tipo de producto Accesorios
Normas
RoHS Libre de sustancias peligrosas según RoHS 2011/65/EU
Dimensiones
Altura 22,86 cm
Ancho 31,75 cm
Profundidad 1524 cm
Peso 16 kg
Informaciones del pedido
Contenido del embalaje Cleaning fluid, cleaning wipes, 1.25 mm cleaning sticks, 2.5 mm cleaning sticks, carrying case
Método de embalaje Paquete individual
Unidades por entrega 1/1
Solvents are non-hazardous and ozone-safe
Shippable by air
Contains product for "
and "
Cleaners for "
clean dissipate static