Splice Protectors

Corning heat-shrink sleeves are compatible with most splice trays offered and are compatible with all heat-shrink ovens offered with Corning fusion splicers.
Corning offers a variety of splice protection choices to meet your needs. All the types of protection allow individual fiber access in the splice tray. Corning offers heat-shrink protection in both single-fiber and multifiber versions.
Productos
Número del producto | Nombre del producto | |
---|---|---|
CSP-1 | Kit de protector de empalme para prensar, 30 mm de longitud, paquete de 150 | |
ECO-CSP-150 | ||
HSP-40S100-1 | Protectores de empalmes termocontraíbles, 40 mm, 100 piezas | |
HSP-45S100-1 | ||
HSP-60S100-1 | Protectores de empalmes termocontraíbles, 60 mm, 100 piezas |