text.skipToContent text.skipToNavigation

EDGE™ Panels

EDGE™ Panels are a pass-through patch panel with a single row of MTP® adapters. The link's backbone trunks connect at the rear of the adapters.
EDGE Panels are available with six 12-fiber MTP adapters. Each panel features translucent shuttered adapters with translucent shuttered MTP reversible adapters at the front of the panel.

Tipo de adaptador MTP
Color del fondo del adaptador
Color del cuerpo del adaptador
Color del adaptador

Products

Product Number Product Name
EDGE-CP72-U1 Paneles EDGE™, 72F, 6 Adaptadores MTP con tapas, Monomodo (OS2)
EDGE-CP72-U3 EDGE™ Panel, 72F, 6X MTP® Adapter Panel, shuttered, multimode (OM3/OM4)