S46998-A2-A41
Cierre de la UCNCP Cierre en línea 7 a 10, tipo S
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Diseño
| Soporte del divisor | No |
| Almacenamiento del buffer | Instalado |
| Carcasa a prueba de balas | No |
| Central member fixing for main cable | Yes |
| Closure Shape | In-Line |
| Colored trays | No |
| Crimp splice count per tray | 12 |
| Crimp splice protector support | Yes |
| Customer logo on housing | On demand |
| Distribution cable port count | 8 |
| Distribution cable range | 5 mm to 18 mm |
| Grounding system | Metric |
| Heat shrink splice count per tray | 12 |
| Heat shrink splice protector support | Yes |
| Main cable circular port count | 2 |
| Main cable oval port count | 0 |
| Max number of trays | 12 Standard |
| Maximum splice fiber capacity | 144 splices |
| Maximum tray count | 12 |
| Number of Distribution/Drop Cables ports | 8 |
| Sealing Type | Mechanical |
| Size by Fiber Splice Capacity | 144 |
| Splice Tray Type | Standard |
| SplicePak splice count per tray | 0 |
| SplicePak splice protector support | No |
| Supported cables | Minicable |
| System | STD |
| Trays pre-installed | On demand |
| Water sensor tray | No |
| Working environment | Manhole / Underground |
Optical Specifications
| Channels | 52, 53, 54, 55 |
| Channel Spacing | 100 GHz |
| Channel Insertion Loss | 2 dB |
Ordering Information
| Shipping Width | 535 mm |
| Shipping Depth | 185 mm |
| Units per Delivery | 1/1 |