text.skipToContent text.skipToNavigation

Anaerobic Connectors

Corning’s anaerobic-cured keyed and non-keyed connectors deliver high optical performance in a fast, easy field-termination solution designed for fiber-to-the-workstation applications, supporting both single-mode and multimode connections. These connectors combine the quick-cure convenience of anaerobic adhesive with the proven performance of epoxy-and-polish connectors. Ideal for enterprise networks and installations requiring field-installed connectors, the anaerobic-cure technology enables cost-effective fiber optic network deployment with minimal tools. Installation is completed in minutes using a two-part epoxy process: adhesive is injected into the connector ferrule, the fiber is dipped into the primer, and then inserted into the connector. Curing takes only one minute—no lamps or ovens required.


Products

Product Number Product Name
95-051-41-SP Anaerobic Connector, SC, 50 µm multimode (OM2)
95-051-41-SP-X Anaerobic Connector, SC, 50 µm multimode (OM3/OM4)
95-051-52-SP Anaerobic Connector, ST® compatible, 50 µm multimode (OM2)
95-051-52-SP-NL Anaerobic Connector, ST® Compatible, 50 µm multimode (OM2), no logo
95-051-52-SP-X Anaerobic Connector, ST® compatible, 50 µm multimode (OM3/OM4)
95-051-61-SP Anaerobic Connector, FC, 50 µm multimode (OM2)
95-051-61-SP-X Anaerobic Connector, FC, 50 µm multimode (OM3/OM4)
95-051-98-SP Anaerobic Connector, LC, 50 µm multimode (OM2)
95-051-98-SP-KA Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), aqua
95-051-98-SP-KB Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), black
95-051-98-SP-KE Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), orange
95-051-98-SP-KG Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), green
95-051-98-SP-KN Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), blue
95-051-98-SP-KP Conector anaeróbico, con chaveta LC, multimodo de 50 µm (OM2), rosa
95-051-98-SP-KR Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), red
95-051-98-SP-KS Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), slate
95-051-98-SP-KV Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), violet
95-051-98-SP-KW Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), white
95-051-98-SP-KY Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), yellow
95-051-98-SP-NL Anaerobic Connector, LC, 50 µm multimode (OM2), no logo
95-051-98-SP-X Anaerobic Connector, LC, 50 µm multimode (OM3/OM4)
95-101-41-SP Anaerobic Connector, SC, 62.5 µm multimode (OM1)
95-101-41-SP-NL Anaerobic Connector, SC, 62.5 µm multimode (OM1), no logo
95-101-52-SP Anaerobic Connector, ST® compatible, 62.5 µm multimode (OM1)
95-101-52-SP-NL Anaerobic Connector, ST® Compatible, 62.5 µm multimode (OM1), no logo
95-101-61-SP Anaerobic Connector, FC, 62.5 µm multimode (OM1)
95-101-98-SP Anaerobic Connector, LC, 62.5 µm multimode (OM1)
95-101-98-SP-KB Anaerobic Connector, Keyed LC, 62.5 µm multimode (OM1), black
95-101-98-SP-KE Anaerobic Connector, keyed LC, 62.5 µm multimode (OM1), orange
95-101-98-SP-KG Anaerobic Connector, Keyed LC, 62.5 µm multimode (OM1), green
95-101-98-SP-KN Anaerobic Connector, Keyed LC, 62.5 µm multimode (OM1), blue
95-101-98-SP-KP Conector anaeróbico, con chaveta LC, multimodo de 62,5 µm (OM1), rosa
95-101-98-SP-KR Anaerobic Connector, Keyed LC, 62.5 µm multimode (OM1), red
95-101-98-SP-KS Anaerobic Connector, Keyed LC, 62.5 µm multimode (OM1), slate
95-101-98-SP-KV Conector anaeróbico, con chaveta LC, multimodo de 62,5 µm (OM1), violeta
95-101-98-SP-KW Anaerobic Connector, Keyed LC, 62.5 µm multimode (OM1), white
95-101-98-SP-KY Anaerobic Connector, Keyed LC, 62.5 µm multimode (OM1), yellow
95-201-41-SP Anaerobic Connector, SC, Single-mode (OS2)
95-201-41-SP-NL Anaerobic Connector, SC, single-mode (OS2), no logo
95-201-52-SP Anaerobic Connector, ST® compatible, Single-mode (OS2)
95-201-61-SP Conector anaeróbico, FC, monomodo (OS2)
95-201-98-SP Anaerobic Connector, LC, Single-mode (OS2)
95-201-98-SP-KA Anaerobic Connector, Keyed LC, Single-mode (OS2), aqua
95-201-98-SP-KB Anaerobic Connector, Keyed LC, Single-mode (OS2), black
95-201-98-SP-KE Anaerobic Connector, Keyed LC, Single-mode (OS2), orange
95-201-98-SP-KG Anaerobic Connector, Keyed LC, Single-mode (OS2), green
95-201-98-SP-KN Anaerobic Connector, Keyed LC, Single-mode (OS2), blue
95-201-98-SP-KP Anaerobic Connector, Keyed LC, Single-mode (OS2), rose
95-201-98-SP-KR Anaerobic Connector, Keyed LC, Single-mode (OS2), red
95-201-98-SP-KS Anaerobic Connector, Keyed LC, Single-mode (OS2), slate
95-201-98-SP-KV Anaerobic Connector, Keyed LC, Single-mode (OS2), violet
95-201-98-SP-KW Anaerobic Connector, Keyed LC, Single-mode (OS2), white
95-201-98-SP-KY Anaerobic Connector, Keyed LC, Single-mode (OS2), yellow
95-201-98-SP-NL Anaerobic Connector, LC, single-mode (OS2), no logo