ALTOS® Loose Tube, Gel-Free Cable
Corning ALTOS® all-dielectric gel-free cables are designed for outdoor and limited indoor use for backbones in lashed aerial and duct installations. The loose tube gel-free design is fully waterblocked using craft-friendly, water-swellable materials, which means cable access is simple and no clean up is required. The flexible craft-friendly buffer tubes are easy to route in closures, and the SZ-stranded, loose tube design isolates fibers from installation and environmental rigors while allowing easy mid-span access. The all-dielectric cable construction requires no bonding or grounding, and these cables have a medium-density polyethylene jacket that is rugged, durable and easy to strip.
Número de fibras
Categoría de la fibra
Products
| Product Number | Product Name | |
|---|---|---|
| 006EU4-T4100D20 | Cable loose tube ALTOS®, sin gel | |
| 006EU4-T4101D20 | Cable loose tube ALTOS®, sin gel | |
| 006KU4-T4130D20 | Cable loose tube ALTOS®, sin gel | |
| 006TU4-T4131D20 | Cable loose tube ALTOS®, sin gel | |
| 006TU4-T4180D20 | Cable loose tube ALTOS®, sin gel | |
| 006TU4-T4190D20 | Cable loose tube ALTOS®, sin gel | |
| 012DU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 12 F, TXF™ optical fiber, Single-mode (OS2) | |
| 012EU4-T3100D20 | ALTOS® Loose Tube, Gel-Free Cable, 12 F, Single-mode (OS2) | |
| 012EU4-T4100D20 | Cable loose tube ALTOS®, sin gel | |
| 012EU4-T4101D20 | Cable loose tube ALTOS®, sin gel | |
| 012FU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 12 F, LEAF® fiber, Single-mode (OS2) | |
| 012KU4-T4130D20 | Cable loose tube ALTOS®, sin gel | |
| 012PU4-T4119D20 | ALTOS® Loose Tube, Gel-Free Cable, 12 F, SMF-28® ULL, Single-mode (OS2) | |
| 012TU4-T4131D20 | Cable loose tube ALTOS®, sin gel | |
| 012TU4-T4180D20 | Cable loose tube ALTOS®, sin gel | |
| 012TU4-T4190D20 | Cable loose tube ALTOS®, sin gel | |
| 012ZU4-T4122D20 | ALTOS® Loose Tube, Gel-Free Cable, 12 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 024DU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 24 F, TXF™ optical fiber, Single-mode (OS2) | |
| 024EU4-T4100D20 | Cable loose tube ALTOS®, sin gel | |
| 024EU4-T4101D20 | Cable loose tube ALTOS®, sin gel | |
| 024FU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 24 F, LEAF® fiber, Single-mode (OS2) | |
| 024KU4-T4130D20 | Cable loose tube ALTOS®, sin gel | |
| 024PU4-T4119D20 | ALTOS® Loose Tube, Gel-Free Cable, 24 F, SMF-28® ULL, Single-mode (OS2) | |
| 024TU4-T4131D20 | Cable loose tube ALTOS®, sin gel | |
| 024TU4-T4180D20 | Cable loose tube ALTOS®, sin gel | |
| 024TU4-T4190D20 | Cable loose tube ALTOS®, sin gel | |
| 024ZU4-T4122D20 | ALTOS® Loose Tube, Gel-Free Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 036DU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 36 F, TXF™ optical fiber, Single-mode (OS2) | |
| 036EU4-T4100D20 | ALTOS® Loose Tube, Gel-Free Cable, 36 F, Single-mode (OS2) | |
| 036EU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 36 F, Single-mode (OS2) | |
| 036FU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 36 F, LEAF® fiber, Single-mode (OS2) | |
| 036KU4-T4130D20 | ALTOS® Loose Tube, Gel-Free Cable, 36 F, 62.5 µm multimode (OM1) | |
| 036PU4-T4119D20 | ALTOS® Loose Tube, Gel-Free Cable, 36 F, SMF-28® ULL, Single-mode (OS2) | |
| 036TU4-T4131D20 | ALTOS® Loose Tube, Gel-Free Cable, 36 F, 50 µm multimode (OM2) | |
| 036TU4-T4180D20 | Cable loose tube ALTOS®, sin gel | |
| 036TU4-T4190D20 | ALTOS® Loose Tube, Gel-Free Cable, 36 F, 50 µm multimode (OM4) | |
| 036ZU4-T4122D20 | ALTOS® Loose Tube, Gel-Free Cable, 36 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 048EU4-T4100D20 | ALTOS® Loose Tube, Gel-Free Cable, 48 F, Single-mode (OS2) | |
| 048EU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 48 F, Single-mode (OS2) | |
| 048FU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 48 F, LEAF® fiber, Single-mode (OS2) | |
| 048KU4-T4130D20 | Cable loose tube ALTOS®, sin gel | |
| 048PU4-T4119D20 | ALTOS® Loose Tube, Gel-Free Cable, 48 F, SMF-28® ULL, Single-mode (OS2) | |
| 048TU4-T4131D20 | ALTOS® Loose Tube, Gel-Free Cable, 48 F, 50 µm multimode (OM2) | |
| 048TU4-T4180D20 | ALTOS® Loose Tube, Gel-Free Cable, 48 F, 50 µm multimode (OM3) | |
| 048TU4-T4190D20 | ALTOS® Loose Tube, Gel-Free Cable, 48 F, 50 µm multimode (OM4) | |
| 048ZU4-T4122D20 | ALTOS® Loose Tube, Gel-Free Cable, 48 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 060EU4-T4100D20 | ALTOS® Loose Tube, Gel-Free Cable, 60 F, Single-mode (OS2) | |
| 060EU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 60 F, Single-mode (OS2) | |
| 060KU4-T4130D20 | ALTOS® Loose Tube, Gel-Free Cable, 60 F, 62.5 µm multimode (OM1) | |
| 060TU4-T4131D20 | ALTOS® Loose Tube, Gel-Free Cable, 60 F, 50 µm multimode (OM2) | |
| 060TU4-T4180D20 | Cable loose tube ALTOS®, sin gel | |
| 060TU4-T4190D20 | Cable loose tube ALTOS®, sin gel | |
| 072DU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 72 F, TXF™ optical fiber, Single-mode (OS2) | |
| 072EU4-T4100D20 | Cable loose tube ALTOS®, sin gel | |
| 072EU4-T4101D20 | Cable loose tube ALTOS®, sin gel | |
| 072FU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 72 F, LEAF® fiber, Single-mode (OS2) | |
| 072KU4-T4130D20 | Cable loose tube ALTOS®, sin gel | |
| 072PU4-T4119D20 | ALTOS® Loose Tube, Gel-Free Cable, 72 F, SMF-28® ULL, Single-mode (OS2) | |
| 072TU4-T4131D20 | Cable loose tube ALTOS®, sin gel | |
| 072TU4-T4180D20 | Cable loose tube ALTOS®, sin gel | |
| 072TU4-T4190D20 | Cable loose tube ALTOS®, sin gel | |
| 072ZU4-T4122D20 | ALTOS® Loose Tube, Gel-Free Cable, 72 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 084EU4-T4100D20 | Cable loose tube ALTOS®, sin gel | |
| 084EU4-T4101D20 | Cable loose tube ALTOS®, sin gel | |
| 084KU4-T4130D20 | Cable loose tube ALTOS®, sin gel | |
| 084TU4-T4131D20 | Cable loose tube ALTOS®, sin gel | |
| 084TU4-T4180D20 | Cable loose tube ALTOS®, sin gel | |
| 084TU4-T4190D20 | Cable loose tube ALTOS®, sin gel | |
| 096DU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 96 F, TXF™ optical fiber, Single-mode (OS2) | |
| 096EU4-T3100D20 | ALTOS® Loose Tube, Gel-Free Cable, 96 F, Single-mode (OS2) | |
| 096EU4-T4100D20 | Cable loose tube ALTOS®, sin gel | |
| 096EU4-T4101D20 | Cable loose tube ALTOS®, sin gel | |
| 096FU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 96 F, LEAF® fiber, Single-mode (OS2) | |
| 096KU4-T4130D20 | Cable loose tube ALTOS®, sin gel | |
| 096PU4-T4119D20 | ALTOS® Loose Tube, Gel-Free Cable, 96 F, SMF-28® ULL, Single-mode (OS2) | |
| 096TU4-T4131D20 | Cable loose tube ALTOS®, sin gel | |
| 096TU4-T4180D20 | Cable loose tube ALTOS®, sin gel | |
| 096TU4-T4190D20 | Cable loose tube ALTOS®, sin gel | |
| 096ZU4-T4122D20 | ALTOS® Loose Tube, Gel-Free Cable, 96 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 108EU4-T4100D20 | Cable loose tube ALTOS®, sin gel | |
| 108EU4-T4101D20 | Cable loose tube ALTOS®, sin gel | |
| 108KU4-T4130D20 | Cable loose tube ALTOS®, sin gel | |
| 108TU4-T4131D20 | Cable loose tube ALTOS®, sin gel | |
| 108TU4-T4180D20 | Cable loose tube ALTOS®, sin gel | |
| 108TU4-T4190D20 | Cable loose tube ALTOS®, sin gel | |
| 120EU4-T4100D20 | Cable loose tube ALTOS®, sin gel | |
| 120EU4-T4101D20 | Cable loose tube ALTOS®, sin gel | |
| 120KU4-T4130D20 | Cable loose tube ALTOS®, sin gel | |
| 120TU4-T4131D20 | Cable loose tube ALTOS®, sin gel | |
| 120TU4-T4180D20 | Cable loose tube ALTOS®, sin gel | |
| 120TU4-T4190D20 | Cable loose tube ALTOS®, sin gel | |
| 144DU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 144 F, TXF™ optical fiber, Single-mode (OS2) | |
| 144EU4-T3100D20 | ALTOS® Loose Tube, Gel-Free Cable, 144 F, Single-mode (OS2) | |
| 144EU4-T4100D20 | Cable loose tube ALTOS®, sin gel | |
| 144EU4-T4101D20 | Cable loose tube ALTOS®, sin gel | |
| 144FU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 144 F, LEAF® fiber, Single-mode (OS2) | |
| 144KU4-T4130D20 | Cable loose tube ALTOS®, sin gel | |
| 144PU4-T4119D20 | ALTOS® Loose Tube, Gel-Free Cable, 144 F, SMF-28® ULL, Single-mode (OS2) | |
| 144TU4-T4131D20 | Cable loose tube ALTOS®, sin gel | |
| 144TU4-T4180D20 | Cable loose tube ALTOS®, sin gel | |
| 144TU4-T4190D20 | Cable loose tube ALTOS®, sin gel | |
| 144ZU4-T4122D20 | Cable loose tube ALTOS®, sin gel | |
| 156EU4-T4100D20 | Cable loose tube ALTOS®, sin gel | |
| 156EU4-T4101D20 | Cable loose tube ALTOS®, sin gel | |
| 156KU4-T4130D20 | Cable loose tube ALTOS®, sin gel | |
| 156TU4-T4131D20 | ALTOS® Loose Tube, Gel-Free Cable, 156 F, 50 µm multimode (OM2) | |
| 156TU4-T4180D20 | Cable loose tube ALTOS®, sin gel | |
| 156TU4-T4190D20 | ALTOS® Loose Tube, Gel-Free Cable, 156 F, 50 µm multimode (OM4) | |
| 192EU4-T4100D20 | ALTOS® Loose Tube, Gel-Free Cable, 192 F, Single-mode (OS2) | |
| 192EU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 192 F, Single-mode (OS2) | |
| 192KU4-T4130D20 | ALTOS® Loose Tube, Gel-Free Cable, 192 F, 62.5 µm multimode (OM1) | |
| 192TU4-T4131D20 | ALTOS® Loose Tube, Gel-Free Cable, 192 F, 50 µm multimode (OM2) | |
| 192TU4-T4180D20 | ALTOS® Loose Tube, Gel-Free Cable, 192 F, 50 µm multimode (OM3) | |
| 192TU4-T4190D20 | ALTOS® Loose Tube, Gel-Free Cable, 192 F, 50 µm multimode (OM4) | |
| 216DU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 216 F, TXF™ optical fiber, Single-mode (OS2) | |
| 216EU4-T4100D20 | ALTOS® Loose Tube, Gel-Free Cable, 216 F, Single-mode (OS2) | |
| 216EU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 216 F, Single-mode (OS2) | |
| 216FU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 216 F, LEAF® fiber, Single-mode (OS2) | |
| 216KU4-T4130D20 | ALTOS® Loose Tube, Gel-Free Cable, 216 F, 62.5 µm multimode (OM1) | |
| 216PU4-T4119D20 | ALTOS® Loose Tube, Gel-Free Cable, 216 F, SMF-28® ULL, Single-mode (OS2) | |
| 216TU4-T4131D20 | ALTOS® Loose Tube, Gel-Free Cable, 216 F, 50 µm multimode (OM2) | |
| 216TU4-T4180D20 | ALTOS® Loose Tube, Gel-Free Cable, 216 F, 50 µm multimode (OM3) | |
| 216TU4-T4190D20 | Cable loose tube ALTOS®, sin gel | |
| 216ZU4-T4122D20 | ALTOS® Loose Tube, Gel-Free Cable, 216 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 228EU4-T4100D20 | ALTOS® Loose Tube, Gel-Free Cable, 228 F, Single-mode (OS2) | |
| 228EU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 228 F, Single-mode (OS2) | |
| 228KU4-T4130D20 | ALTOS® Loose Tube, Gel-Free Cable, 228 F, 62.5 µm multimode (OM1) | |
| 228TU4-T4131D20 | ALTOS® Loose Tube, Gel-Free Cable, 228 F, 50 µm multimode (OM2) | |
| 228TU4-T4180D20 | ALTOS® Loose Tube, Gel-Free Cable, 228 F, 50 µm multimode (OM3) | |
| 228TU4-T4190D20 | Cable loose tube ALTOS®, sin gel | |
| 240EU4-T4100D20 | ALTOS® Loose Tube, Gel-Free Cable, 240 F, Single-mode (OS2) | |
| 240EU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 240 F, Single-mode (OS2) | |
| 240KU4-T4130D20 | ALTOS® Loose Tube, Gel-Free Cable, 240 F, 62.5 µm multimode (OM1) | |
| 240TU4-T4131D20 | ALTOS® Loose Tube, Gel-Free Cable, 240 F, 50 µm multimode (OM2) | |
| 240TU4-T4180D20 | ALTOS® Loose Tube, Gel-Free Cable, 240 F, 50 µm multimode (OM3) | |
| 240TU4-T4190D20 | ALTOS® Loose Tube, Gel-Free Cable, 240 F, 50 µm multimode (OM4) | |
| 288DU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 288 F, TXF™ optical fiber, Single-mode (OS2) | |
| 288EU4-T3100D20 | ALTOS® Loose Tube, Gel-Free Cable, 288 F, Single-mode (OS2) | |
| 288EU4-T4100D20 | ALTOS® Loose Tube, Gel-Free Cable, 288 F, Single-mode (OS2) | |
| 288EU4-T4101D20 | Cable loose tube ALTOS®, sin gel | |
| 288FU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 288 F, LEAF® fiber, Single-mode (OS2) | |
| 288KU4-T4130D20 | ALTOS® Loose Tube, Gel-Free Cable, 288 F, 62.5 µm multimode (OM1) | |
| 288PU4-T4119D20 | ALTOS® Loose Tube, Gel-Free Cable, 288 F, SMF-28® ULL, Single-mode (OS2) | |
| 288TU4-T4131D20 | ALTOS® Loose Tube, Gel-Free Cable, 288 F, 50 µm multimode (OM2) | |
| 288TU4-T4180D20 | ALTOS® Loose Tube, Gel-Free Cable, 288 F, 50 µm multimode (OM3) | |
| 288TU4-T4190D20 | ALTOS® Loose Tube, Gel-Free Cable, 288 F, 50 µm multimode (OM4) | |
| 288ZU4-T4122D20 | ALTOS® Loose Tube, Gel-Free Cable, 288 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 360ZU4-T4122D20 | Cable loose tube ALTOS®, sin gel | |
| 432ZU4-T4122D20 | ALTOS® Loose Tube, Gel-Free Cable, 432 F, SMF-28® Ultra fiber, Single-mode (OS2) |