text.skipToContent text.skipToNavigation

At the foundation of the Centrix® System is a single, modular cassette that can be tailored to include WDM multiplexer and demultiplexer devices. Easy port access is gained with a sliding cassette and drop-down handle.


Produkte

Produktnummer Produktname
CTX6C04VJ-ZZUT WDM Centrix® casetes
CTX6C08BJYZZUN WDM Centrix® casetes
CTXCE1B3B30004-01X WDM Centrix® casetes
CTX3C08BJYZZUN Casete WDM Centrix, Mux o DeMux de 8 canales, 1470 a 1610 con puerto de 1310, SC UPC
CTXA908BJYZZUN Casete WDM Centrix, Mux o DeMux de 8 canales, 1470 a 1610 con puerto de 1310, LC UPC
CTXB308BJYZZUN Centrix® WDM Einschub, 8 Kanal Mux oder DeMux, 1470-1610 mit 1310 Ports, LC APC
CTXCE1B3B30004-12X Centrix® WDM Kassette 12x 2:1 Coexistence Element GPON/NG-PON, LC/APC