text.skipToContent text.skipToNavigation

EDGE-CS12-AE

Cassette de Terminación en Campo EDGE™  12 F, LC dúplex, Monomodo UPC, Sin Pigtail

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number EDGE-CS12-AE
Product Type Cassettes
Fiber Category Single-mode (OS2)
Splice option Yes
Application Data Center 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 12
Splice Tray Type EDGE™ splice field-term cassette
Number of Splice Trays 1
Adapter Color Front Blue
Adapter Type Front Shuttered LC
Polish UPC
Housing Type EDGE
Panel or Module Type EDGE
Fiber Capacity 12
Number of Adapters per Panel 6
Diseño - Adaptador
Color de la carcasa Azul
Material de la carcasa Compuesto
Adaptador codificado No
Adaptador cerrado
Adapter Type LC Duplex Shuttered
Insert Ceramic
Connector Specs
Polish UPC
Dimensions
Height 25 mm
Width 247 mm
Depth 135 mm
Weight 0.07 kg
Shipping Dimensions
Height 25 mm
Width 247 mm
Depth 135 mm
Ordering Information
Module Capacity 12
Shipping Weight 0.12 kg
Shipping Height 25 mm
Shipping Width 247 mm
Shipping Depth 135 mm
Units per Delivery 1/1