EDGE™ Housing

EDGE™ housings are high-density, preterminated fibre optic hardware solutions. They offer industry-leading connector density and easy finger/toolless access to enable faster moves, adds, and changes (MACs). The units can be configured to accommodate 96, 144, 288, or 576 fibers.
EDGE housings can be rack- or cabinet-mounted and are ideal for data centers, local area network (LAN) and storage area network (SAN) applications, as well as enterprise networks.
Número de módulos
Paneles por gabinete
Cantidad de fibras
Unidad de altura
You might also be interested in
Products
Product Number | Product Name | |
---|---|---|
EDGE-01U | 1 unidade de rack, acomoda 8 módulos ou painéis EDGE | |
EDGE-01U-SP | EDGE™ Housing, 1 rack unit, gray, holds up to 12 EDGE modules or panels | |
EDGE-02U | EDGE™ Housing, 2 rack unit, holds up to 24 EDGE modules or panels | |
EDGE-04U | 4 unidades de rack, acomoda 48 módulos ou painéis EDGE |