text.skipToContent text.skipToNavigation

MBDT Gen II, Metal Box

The Modular Basement Distribution Terminal is designed for universal functionality. Modules can be deployed for various applications: -Splice & patch for standard installations -Patch without splice for pre-connectorized or field installable connectors -Splice/Splitter box with a pigtail exit panel The minimum configuration is one basic box. This box provides capacity for 48 fibers with SC adapters and 72 fibers with LC Duplex adapters.


Products

产品编码 Product Name
MBDT-P-L0726C2TW Empalme MBDT L y conexión 72 SC APC
MBDT-P-M0486C2TW Empalme MBDT M y conexión 48 SC APC
MBDT-P-S0366C2TW Empalme MBDT S y conexión 36 SC APC
MBDT-S-L0646C116400002W MBDT L con divisor de 1 × 64
MBDT-S-M0486C113211162W MBDT M con divisores de 1 × 32 & 1 × 16
MBDT-S-S0326C113200002W MBDT S con divisor de 1 × 32
MBDT-WSP-100 Soporte de pared para fijación del módulo, 1000 mm
MBDT-WSP-50 Soporte de pared para fijación del módulo, 500 mm
MBDT-X-L12 Empalme Pure MBDT L 144 F
MBDT-X-M06 Empalme Pure MBDT M 72 F
MBDT-X-S03 Empalme Pure MBDT S 36 F