text.skipToContent text.skipToNavigation

LS Series Outdoor Cabinets

The OptiTect® Local Convergence Cabinet, LS Series provides everything necessary to manage up to 864 fibers for an outside plant FTTx application. The OptiTect Local Convergence Cabinet, LS Series is an innovative solution that is the optimal balance between size, density and access. All cabinets share the same intuitive and efficient cable routing and splitter storage. The LS cabinet was developed with the field craft in mind. In this unique cabinet design, splitter parking and cable toning are simple, providing customers more flexibility and deployment options. The best-in-class fiber routing design allows for quick subscriber turn-up and error-free long-term maintenance as the cabinet is loaded to capacity. All five cabinet sizes (144, 288, 432, 576, 864) offer “pass-through” capabilities for commercial services or other high-bandwidth applications, as well as multiple mounting options to accommodate exclusive below ground and aerial plant installations.
Tipo de montaje Montaje en plataforma
Tipo del cable de distribución Cable ALTOS® Lite blindado, loose tube
Categoría del módulo divisor Sin divisor
You might also be interested in

Products

Product Number Product Name
VEAPS47-1UC231UC00 LS Series Outdoor Cabinet, 576 F Pad-mnt without toning, 48 F Feed and 72 F Pass-thru, ALTOS®, 2x288 F Dist ALTOS, 31 m Stubs, SC APC, No Splitter
VFAPS77-1UC231UC00 LS Series Outdoor Cabinet, 864 F Pad-mnt without toning, 72 F Feed and 72 F Pass-thru, ALTOS®, 2x432 F Dist ALTOS, 31 m Stubs, SC APC, No Splitter