CCH-CS-PST
CCH Cassette Aplicações de emenda de passagem, 24F
General Specifications
Product Number | CCH-CS-PST |
Product Type | Rack-Mountable Hardware |
Technology | Fusion Splice |
Application | Data Center, Enterprise Networks |
安装类型 | 19英尺机架, 23英寸机架, 墙装 |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606 |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Housing Type | Rack-Mountable Hardware |
Panel or Module Type | CCH |
Ordering Information
Shipping Weight | 0.5 kg |
Units per Delivery | 1/1 |
Pass-through cassette holds 24 single-fiber splices or 6 mass fusion splices
Splice to full housing capacity and manage all splices inside the housing
Includes everything needed to convert a CCH housing for modular routing and/or splicing
Easy ordering and field installation
模块化的CCH面板管理光缆余长
快速、便捷和可靠的初始理线路径,并为迁移、增加和变更提供快速、简单的再接入