Polishing Film

Corning provides a broad range of polishing film sizes and types to meet the performance and polish requirements for all fiber optic connector end faces. Designed for cable assembly houses, field-installable connectors and tool kits, these polishing films have tiny abrasive particles deposited onto polyester material to provide the high-precision grinding and finishing operations necessary to create high-quality optical interfaces.
Tamanho do polidor
Film Type
Products
产品编码 | Product Name | |
---|---|---|
1506018-01 | Polishing Film | |
1506052-01 | Polishing Film | |
1506053-01 | Polishing Film | |
1506054-01 | Polishing Film | |
1506055-01 | Polishing Film | |
1506056-01 | Polishing Film | |
1506060-01 | Polishing Film | |
1506061-01 | Polishing Film | |
1506062-01 | Polishing Film | |
1506068-01 | Polishing Film | |
1506069-01 | Polishing Film | |
1506080-01 | Polishing Film | |
1506089-01 | Polishing Film | |
1506091-01 | Polishing Film | |
1506092-01 | Polishing Film, Flat, 5 in, Diamond, bulk pack, 1 µm, lavender | |
1506094-01 | Polishing Film | |
1506095-01 | Polishing Film | |
1506096-01 | Polishing Film | |
1506097-01 | Polishing Film | |
1506098-01 | Polishing Film | |
1506099-01 | Polishing Film | |
1506100-01 | Polishing Film | |
1506101-01 | Polishing Film | |
1506102-01 | Polishing Film | |
1506104-01 | Polishing Film | |
1506105-01 | Polishing Film | |
1506106-01 | Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 40 µm, natural | |
1506107-01 | Polishing Film | |
1506108-01 | Polishing Film | |
1506109-01 | Polishing Film | |
1506110-01 | Polishing Film | |
1506111-01 | Polishing Film | |
1506112-01 | Polishing Film | |
1506113-01 | Polishing Film | |
1506114-01 | Polishing Film | |
1506115-01 | Polishing Film | |
1506116-01 | Polishing Film | |
1506117-01 | Polishing Film | |
1506119-01 | Polishing Film | |
1506120-01 | Polishing Film | |
1506124-01 | Polishing Film | |
1506125-01 | Polishing Film | |
1506126-01 | Polishing Film | |
1506127-01 | Polishing Film | |
1506152-01 | Polishing Film | |
1506153-01 | Polishing Film | |
1506154-01 | Polishing Film | |
1506155-01 | Polishing Film | |
1506156-01 | Polishing Film | |
1506157-01 | Polishing Film | |
1506158-01 | Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 16 µm, orange | |
1506159-01 | Polishing Film | |
1506160-01 | Polishing Film | |
1506162-01 | Polishing Film | |
1506163-01 | Polishing Film | |
1506167-01 | Polishing Film | |
1506168-01 | Polishing Film | |
1506169-01 | Polishing Film | |
1506170-01 | Polishing Film | |
1506171-01 | Polishing Film | |
1506172-01 | Polishing Film | |
1506173-01 | Polishing Film | |
1506174-01 | Polishing Film | |
1506175-01 | Polishing Film | |
1506176-01 | Polishing Film, Coated Flock, 4 in, Silicon Carbide, bulk pack, 9 µm, natural | |
1506177-01 | Polishing Film | |
1506178-01 | Polishing Film, Flat, 6x6 in, Diamond, bulk pack, 2 µm, natural | |
1506180-01 | Polishing Film | |
1506181-01 | Polishing Film | |
1506183-01 | Polishing Film, Flat, 6x6 in, Diamond, bulk pack, 2 µm, natural | |
1506184-01 | Polishing Film | |
1506185-01 | Polishing Film | |
1506186-01 | Polishing Film | |
1506188-01 | Polishing Film | |
1506189-01 | Polishing Film | |
1506190-01 | Polishing Film | |
1506191-01 | Polishing Film | |
1506193-01 | Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 5 µm, yellow | |
1506194-01 | Polishing Film | |
1506195-01 | Polishing Film | |
1506197-01 | Polishing Film | |
1506198-01 | Polishing Film | |
1506199-01 | Polishing Film | |
1506200-01 | Polishing Film | |
1506201-01 | Polishing Film | |
1506202-01 | Polishing Film | |
1506203-01 | Polishing Film | |
1506204-01 | Polishing Film | |
1506205-01 | Polishing Film | |
1506206-01 | Polishing Film | |
1506207-01 | Polishing Film | |
1506208-01 | Polishing Film | |
1506209-01 | Polishing Film | |
1506210-01 | Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 40 µm, natural | |
1506212-01 | Polishing Film | |
1506213-01 | Polishing Film | |
1506217-01 | Polishing Film | |
1506218-01 | Polishing Film | |
1506219-01 | Polishing Film | |
1506220-01 | Polishing Film | |
1506221-01 | Polishing Film | |
1506222-01 | Polishing Film | |
1506223-01 | Polishing Film | |
1506224-01 | Polishing Film | |
1506225-01 | Polishing Film | |
1506226-01 | Polishing Film | |
1506227-01 | Polishing Film |