text.skipToContent text.skipToNavigation

Fiber Optic Cleaning Accessories

Port cleaners are a key accessory to have in the field when installing FTTX networks. Corning Single-fiber port cleaners and Evolv HC port cleaners are designed to clean connector end faces in patch panels and adapters. An integrated dust cap allows for cleaning unmated connector end faces. Single-fiber port cleaners are proven effective for removing the following from connector end faces: skin oil, hand lotion, Arizona road dust, pre-and post-mate graphite, salt, isopropyl alcohol residue and distilled water residue.

The Evolv HC port cleaner with Pushlok® technology is compatible with both Pushlok and OptiTap® connectors and Evolv HC terminals and multiports. These cleaners are easy to use and offer over 525 cleanings.


Produtos

Número do produto Nome do produto
2104466-01 Ferramenta de limpeza de fibra óptica, conectores MTP®
2104478-01 Ferramenta de limpeza de fibra óptica, conector OptiTip®
CLEAN-STICKS-125 Bastões de limpeza de fibra óptica, conectores de 1,25 mm
CLEAN-STICKS-250 Bastões de limpeza de fibra óptica, conectores de 2,5 mm
CLEANER-PORT-2.5 Limpador de porta de fibra simples, conectores de 2,5 mm
CLEANER-PORT-LC Limpador de porta de fibra simples, conectores de 1,25 mm
CLEANER-PORT-OTAP Limpador de porta de fibra simples para as extremidades do conector OptiTap®
FCC-CLEANER-CONN Ferramenta de limpeza de fibra óptica, conectores MTP®
FCC-CLEANER-FIBER Fluido de limpeza de fibra óptica
FCC-WIPES Lenços de limpeza de fibra óptica, 90 lenços por pacote