text.skipToContent text.skipToNavigation

MIC® Tight-Buffered Cable, Riser

Corning MIC® riser cables are designed for use in riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use 900 μm buffered fibers to enable easy, consistent stripping and facilitate termination. The fibers are surrounded by dielectric strength members and protected by a flame-retardant outer jacket. The all-dielectric cable construction requires no grounding or bonding, making these cables ideal for routing inside buildings including riser shafts, to the telecommunications rooms and workstations. The MIC Riser Cables meet the application requirements of the National Electrical Code® (NEC®) Article 770 and the ICEA S-83-596 test criteria. They are OFNR and FT-4 listed for riser and general-purpose use.

Products

Product Number Product Name
002E81-31131-24 MIC® Tight-Buffered Cable, Riser
002E81-33131-24 MIC® Tight-Buffered Cable, Riser, 2 F, Single-mode (OS2)
002K81-31130-24 MIC® Tight-Buffered Cable, Riser
002T81-31131-24 MIC® Tight-Buffered Cable, Riser, 2 F, 50 µm multimode (OM2)
002T81-31180-24 MIC® Tight-Buffered Cable, Riser, 2 F, 50 µm multimode (OM3)
002T81-31190-24 MIC® Tight-Buffered Cable, Riser, 2 F, 50 µm multimode (OM4)
002T81-31191-24 MIC® Tight-Buffered Cable, Riser, 2 F, 50 µm multimode, extended 10G distance (OM4)
002U81-32131-24 MIC® Tight-Buffered Cable, Riser, 2 F, ClearCurve® ZBL, Single-mode (OS2)
004E81-31131-24 MIC® Tight-Buffered Cable, Riser, 4 F, Single-mode (OS2)
004K81-31130-24 MIC® Tight-Buffered Cable, Riser, 4 F, 62.5 µm multimode (OM1)
004T81-31131-24 MIC® Tight-Buffered Cable, Riser, 4 F, 50 µm multimode (OM2)
004T81-31180-24 MIC® Tight-Buffered Cable, Riser
004T81-31190-24 MIC® Tight-Buffered Cable, Riser, 4 F, 50 µm multimode (OM4)
004T81-31191-24 MIC® Tight-Buffered Cable, Riser, 4 F, 50 µm multimode, extended 10G distance (OM4)
006E81-31131-24 MIC® Tight-Buffered Cable, Riser, 6 F, Single-mode (OS2)
006K81-31130-24 MIC® Tight-Buffered Cable, Riser, 6 F, 62.5 µm multimode (OM1)
006T81-31131-24 MIC® Tight-Buffered Cable, Riser
006T81-31180-24 MIC® Tight-Buffered Cable, Riser, 6 F, 50 µm multimode (OM3)
006T81-31190-24 MIC® Tight-Buffered Cable, Riser, 6 F, 50 µm multimode (OM4)
006T81-31191-24 MIC® Tight-Buffered Cable, Riser, 6 F, 50 µm multimode, extended 10G distance (OM4)
006U81-31131-24 MIC® Tight-Buffered Cable, Riser, 6 F, ClearCurve® ZBL, Single-mode (OS2)
008E81-31131-24 MIC® Tight-Buffered Cable, Riser, 8 F, Single-mode (OS2)
008K81-31130-24 MIC® Tight-Buffered Cable, Riser, 8 F, 62.5 µm multimode (OM1)
008T81-31131-24 MIC® Tight-Buffered Cable, Riser, 8 F, 50 µm multimode (OM2)
008T81-31180-24 MIC® Tight-Buffered Cable, Riser, 8 F, 50 µm multimode (OM3)
008T81-31190-24 MIC® Tight-Buffered Cable, Riser
008T81-31191-24 MIC® Tight-Buffered Cable, Riser, 8 F, 50 µm multimode, extended 10G distance (OM4)
012E81-33131-24 MIC® Tight-Buffered Cable, Riser, 12 F, Single-mode (OS2)
012K81-33130-24 MIC® Tight-Buffered Cable, Riser, 12 F, 62.5 µm multimode (OM1)
012T81-33131-24 MIC® Tight-Buffered Cable, Riser, 12 F, 50 µm multimode (OM2)
012T81-33180-24 MIC® Tight-Buffered Cable, Riser, 12 F, 50 µm multimode (OM3)
012T81-33190-24 MIC® Tight-Buffered Cable, Riser, 12 F, 50 µm multimode (OM4)
012T81-33191-24 MIC® Tight-Buffered Cable, Riser, 12 F, 50 µm multimode, extended 10G distance (OM4)
012U81-33131-24 MIC® Tight-Buffered Cable, Riser, 12 F, ClearCurve® Single-mode (OS2)
018E81-33131-24 MIC® Tight-Buffered Cable, Riser, 18 F, Single-mode (OS2)
018K81-33130-24 MIC® Tight-Buffered Cable, Riser, 18 F, 62.5 µm multimode (OM1)
018T81-33131-24 MIC® Tight-Buffered Cable, Riser, 18 F, 50 µm multimode (OM2)
018T81-33180-24 MIC® Tight-Buffered Cable, Riser, 18 F, 50 µm multimode (OM3)
018T81-33190-24 MIC® Tight-Buffered Cable, Riser, 18 F, 50 µm multimode (OM4)
018T81-33191-24 MIC® Tight-Buffered Cable, Riser, 18 F, 50 µm multimode, extended 10G distance (OM4)
024E81-33131-24 MIC® Tight-Buffered Cable, Riser
024K81-33130-24 MIC® Tight-Buffered Cable, Riser, 24 F, 62.5 µm multimode (OM1)
024T81-33131-24 MIC® Tight-Buffered Cable, Riser, 24 F, 50 µm multimode (OM2)
024T81-33180-24 MIC® Tight-Buffered Cable, Riser, 24 F, 50 µm multimode (OM3)
024T81-33190-24 MIC® Tight-Buffered Cable, Riser, 24 F, 50 µm multimode (OM4)
024T81-33191-24 MIC® Tight-Buffered Cable, Riser, 24 F, 50 µm multimode, extended 10G distance (OM4)
024Z81-33131-24 MIC® Tight-Buffered Cable, Riser