text.skipToContent text.skipToNavigation

MIC® Unitized Tight-Buffered Cable, Riser

Corning MIC® unitized riser cables are designed for use in riser and general purpose environments for intrabuilding backbone installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The 6-, 12-, or 24-fiber subunits allow quick and easy identification and are surrounded by dielectric strength members and protected by a flame-retardant outer jacket.

The all-dielectric cable construction requires no grounding or bonding, making these cables ideal for routing inside buildings including riser shafts, to the telecommunications rooms and workstations. The MIC Unitized Riser Cables meet the application requirements of the National Electrical Code® (NEC®) Article 770 and the ICEA S-83-596 test criteria. They are OFNR and FT-4 listed.


Produtos

Número do produto Nome do produto
036E81-61131-24 MIC® Unitized Tight-Buffered Cable, Riser
036K81-61130-24 MIC® Unitized Tight-Buffered Cable, Riser
036T81-61131-24 MIC® Unitized Tight-Buffered Cable, Riser
036T81-61180-24 MIC® Unitized Tight-Buffered Cable, Riser
036T81-61190-24 MIC® Unitized Tight-Buffered Cable, Riser
036T81-61191-24 MIC® Unitized Tight-Buffered Cable, Riser
036Z81-61131-24 MIC® Unitized Tight-Buffered Cable, Riser
048E81-61131-24 MIC® Unitized Tight-Buffered Cable, Riser
048K81-61130-24 MIC® Unitized Tight-Buffered Cable, Riser
048T81-61131-24 MIC® Unitized Tight-Buffered Cable, Riser
048T81-61180-24 MIC® Unitized Tight-Buffered Cable, Riser
048T81-61190-24 MIC® Unitized Tight-Buffered Cable, Riser
048T81-61191-24 MIC® Unitized Tight-Buffered Cable, Riser
048Z81-61131-24 MIC® Unitized Tight-Buffered Cable, Riser
060E81-T3131-24 MIC® Unitized Tight-Buffered Cable, Riser
060K81-T3130-24 MIC® Unitized Tight-Buffered Cable, Riser
060T81-T3131-24 MIC® Unitized Tight-Buffered Cable, Riser
060T81-T3180-24 MIC® Unitized Tight-Buffered Cable, Riser
060T81-T3190-24 MIC® Unitized Tight-Buffered Cable, Riser
060T81-T3191-24 MIC® Unitized Tight-Buffered Cable, Riser
060Z81-T3131-24 MIC® Unitized Tight-Buffered Cable, Riser
072E81-T3131-24 MIC® Unitized Tight-Buffered Cable, Riser
072K81-T3130-24 MIC® Unitized Tight-Buffered Cable, Riser
072T81-T3131-24 MIC® Unitized Tight-Buffered Cable, Riser
072T81-T3180-24 MIC® Unitized Tight-Buffered Cable, Riser
072T81-T3190-24 MIC® Unitized Tight-Buffered Cable, Riser
072T81-T3191-24 MIC® Unitized Tight-Buffered Cable, Riser
072Z81-T3131-24 MIC® Unitized Tight-Buffered Cable, Riser
096E81-Y3131-24 MIC® Unitized Tight-Buffered Cable, Riser
096K81-Y3130-24 MIC® Unitized Tight-Buffered Cable, Riser
096T81-Y3131-24 MIC® Unitized Tight-Buffered Cable, Riser
096T81-Y3180-24 MIC® Unitized Tight-Buffered Cable, Riser
096T81-Y3190-24 MIC® Unitized Tight-Buffered Cable, Riser
096T81-Y3191-24 MIC® Unitized Tight-Buffered Cable, Riser
096Z81-Y3131-24 MIC® Unitized Tight-Buffered Cable, Riser
144E81-Y3131-24 MIC® Unitized Tight-Buffered Cable, Riser
144K81-Y3130-24 MIC® Unitized Tight-Buffered Cable, Riser
144T81-Y3131-24 MIC® Unitized Tight-Buffered Cable, Riser
144T81-Y3180-24 MIC® Unitized Tight-Buffered Cable, Riser
144T81-Y3190-24 MIC® Unitized Tight-Buffered Cable, Riser
144T81-Y3191-24 MIC® Unitized Tight-Buffered Cable, Riser
144Z81-Y3131-24 MIC® Unitized Tight-Buffered Cable, Riser