text.skipToContent text.skipToNavigation

S46998-A4-A1

Acessórios de fecho  Acessórios de fecho

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
You might also be interested in
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Height 350 mm
Depth 10 mm
Weight 0.25 kg
Ordering Information
Units per Delivery 10/1