text.skipToContent text.skipToNavigation

Kit de ferramentas de emenda mecânica CamSplice™

Corning CamSplice™ mechanical splice is recommended for indoor or outdoor through or branch splicing, transition splicing between listed and non-listed cables, pigtail splicing and is ideal for emergency restoration. Incorporating a unique fiber alignment mechanism that self-centers the fibers and provides accurate alignment, the CamSplice mechanical splice requires minimal training and few accessories to assemble. Average “blind” (non-tuned) splice loss is specified at 0.15 dB with a maximum loss less than 0.3 dB.

Compatibilidade 250 µm-900 µm

Produtos

Número do produto Nome do produto
TKT-100-01 Kit de ferramentas de emenda mecânica CamSplice™
TKT-100-02 Kit de ferramentas de emenda mecânica CamSplice™, incluindo o clivador FBC-002