text.skipToContent text.skipToNavigation

NPC+ (No Polish Connector)

The NPC+ (No Polish Connector) eliminates field polishing, loose parts, and termination tools. The innovative buffer clamp design eliminates rework by delivering superior twist and transmission with applied load (TWAL) mechanical performance. After fiber preparation and cleaving, installation is a simple three-step process: insert fiber, actuate splice, activate the buffer clamp. Faster than fusion splicing, the NPC+ delivers savings in installation expense and reduces overall complexity of termination.


Products

Product Number Product Name
NPCP-LC-OM2-12 NPC+ (Conector Livre de Polimento)
NPCP-LC-OM4-12 NPC+ (No Polish Connector), NPC+ LC/OM4/250/900 (12 pieces)
NPCP-LCU-SM-12 NPC+ (No Polish Connector), NPC+ LC/UPC/SM/250/900 (12 pieces)
NPCP-SC-OM2-120-C NPC+ (Conector Livre de Polimento)
NPCP-SC-OM2-48 NPC+ (Conector Livre de Polimento)
NPCP-SC-OM34-120-C NPC+ (No Polish Connector), NPC+ SC/OM3/4/250/900 (120 pieces)
NPCP-SC-OM34-48 NPC+ (No Polish Connector), NPC+ SC/OM3/4/250/900
NPCP-SCA-120-C NPC+ (No Polish Connector), SC APC, FS, 250/900 μm including one EasyCleaver and one semi-tight buffer clamp
NPCP-SCA-48 NPC+ (No Polish Connector), SC APC, FS, 250 µm and 900 µm
NPCP-SCA-60 NPC+ (Conector Livre de Polimento), SC APC, FS, 250 μm e 900 μm
NPCP-SCU-SM-120-C NPC+ (No Polish Connector), NPC+ SC/UPC/SM/250/900 (120 pieces)
NPCP-SCU-SM-48 NPC+ (No Polish Connector), NPC+ SC/UPC/SM/250/900