text.skipToContent text.skipToNavigation

EDGE™ RC Indoor Breakout Trunk - MTP to MTP

EDGE™ Rapid Connect helps to eliminate obstacles to future migration while offering key savings in installation and time. EDGE RC Indoor Breakout Trunks with MTP® and LC Uniboot connectors are designed to connect with EDGE RC Trunks with Fast-Track MTP Connectors at an EDGE RC enclosure, providing structured cabling throughout the data center.

Produtos

Número do produto Nome do produto
AA99096GSZHBB100M EDGE™ RC Indoor Breakout Trunk - MTP to MTP, 96F, Conectores 24F Fast-Track MTP (Sem pinos) numa extremidade, Conectores MTP 12F (Sem pinos) na outra, Cabo Interno LSZH, Fibra SMF-28 ULTRA, Monomodo,Alça de tração na extremidade com conectores MTP 24F, 100 metros
AA990AEGSZHBB100M EDGE™ RC Indoor Breakout Trunk, 384F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor LSZH Cable, Single-mode, SMF-28 ULTRA, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters
AA990AKGLZHBB100M EDGE™ RC Indoor Breakout Trunk, 432F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor LSZH Cable, Single-mode, SMF-28 ULTRA, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters
AA990AZGLZHBB100M EDGE™ RC Indoor Breakout Trunk, 576F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor LSZH Cable, Single-mode, SMF-28 ULTRA, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters
AA990CEGQJGBB100M EDGE™ RC Indoor Breakout Trunk, 864F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), RocketRibbon® Riser/LSZH Cable, Single-mode, SMF-28 ULTRA, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters
AA990E4GSZHBB100M EDGE™ RC Indoor Breakout Trunk, 144F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor LSZH Cable, Single-mode, SMF-28 ULTRA, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters
AA990U8GSZHBB100M Troncos divisores internos EDGE™ Rapid Connect, 288F, Conectores 24F Fast-Track MTP (Sem pinos) numa extremidade, Conectores MTP 12F (Sem pinos) na outra, Cabo Interno LSZH, Fibra SMF-28 ULTRA, Monomodo, Polaridade Tipo B, 100 metros
AA9E796GSZHBB100M EDGE™ RC Indoor Breakout Trunk, 96F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 ULTRA, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters
AA9E7AEGSZHBB100M EDGE™ RC Indoor Breakout Trunk, 384F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 ULTRA, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters
AA9E7E4GSZHBB100M EDGE™ RC Indoor Breakout Trunk, 144F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 ULTRA, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters
AA9E7K2GSZHBB100M EDGE™ RC Indoor Breakout Trunk, 192F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 ULTRA, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters
AA9E7U8GSZHBB100M EDGE™ RC Indoor Breakout Trunk, 288F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 ULTRA, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters