Cabo tight buffered MIC®, Plenum

Contagem de fibra
Categoria da fibra
Produtos
Número do produto | Nome do produto | |
---|---|---|
002E88-31131-29 | MIC® Tight-Buffered Cable, Plenum | |
002K88-31130-29 | MIC® Tight-Buffered Cable, Plenum, 2 F, 62.5 µm multimode (OM1) | |
002T88-31131-29 | MIC® Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode (OM2) | |
002T88-31180-29 | MIC® Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode (OM3) | |
002T88-31190-29 | MIC® Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode (OM4) | |
002T88-31191-29 | MIC® Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode, extended 10G distance (OM4) | |
002Z88-31131-29 | MIC® Tight-Buffered Cable, Plenum | |
004E88-31131-29 | MIC® Tight-Buffered Cable, Plenum | |
004K88-31130-29 | MIC® Tight-Buffered Cable, Plenum, 4 F, 62.5 µm multimode (OM1) | |
004T88-31131-29 | MIC® Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode (OM2) | |
004T88-31180-29 | MIC® Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode (OM3) | |
004T88-31190-29 | MIC® Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode (OM4) | |
004T88-31191-29 | MIC® Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode, extended 10G distance (OM4) | |
004Z88-31131-29 | MIC® Tight-Buffered Cable, Plenum | |
006E88-31131-29 | MIC® Tight-Buffered Cable, Plenum, 6 F, Single-mode (OS2) | |
006K88-31130-29 | MIC® Tight-Buffered Cable, Plenum, 6 F, 62.5 µm multimode (OM1) | |
006T88-31131-29 | MIC® Tight-Buffered Cable, Plenum, 6 F, 50 µm multimode (OM2) | |
006T88-31180-29 | MIC® Tight-Buffered Cable, Plenum, 6 F, 50 µm multimode (OM3) | |
006T88-31190-29 | MIC® Tight-Buffered Cable, Plenum, 6 F, 50 µm multimode (OM4) | |
006T88-31191-29 | MIC® Tight-Buffered Cable, Plenum, 6 F, 50 µm multimode, extended 10G distance (OM4) | |
006U88-31131-29 | MIC® Tight-Buffered Cable, Plenum, 6 F, ClearCurve® ZBL, Single-mode (OS2) | |
006Z88-31131-29 | MIC® Tight-Buffered Cable, Plenum | |
008E88-31131-29 | MIC® Tight-Buffered Cable, Plenum, 8 F, Single-mode (OS2) | |
008K88-31130-29 | MIC® Tight-Buffered Cable, Plenum, 8 F, 62.5 µm multimode (OM1) | |
008T88-31131-29 | MIC® Tight-Buffered Cable, Plenum, 8 F, 50 µm multimode (OM2) | |
008T88-31180-29 | MIC® Tight-Buffered Cable, Plenum, 8 F, 50 µm multimode (OM3) | |
008T88-31190-29 | MIC® Tight-Buffered Cable, Plenum, 8 F, 50 µm multimode (OM4) | |
008T88-31191-29 | MIC® Tight-Buffered Cable, Plenum, 8 F, 50 µm multimode, extended 10G distance (OM4) | |
008Z88-31131-29 | MIC® Tight-Buffered Cable, Plenum | |
012E88-33131-29 | MIC® Tight-Buffered Cable, Plenum, 12 F, Single-mode (OS2) | |
012K88-33130-29 | MIC® Tight-Buffered Cable, Plenum, 12 F, 62.5 µm multimode (OM1) | |
012T88-33131-29 | MIC® Tight-Buffered Cable, Plenum | |
012T88-33180-29 | MIC® Tight-Buffered Cable, Plenum | |
012T88-33190-29 | MIC® Tight-Buffered Cable, Plenum | |
012T88-33191-29 | MIC® Tight-Buffered Cable, Plenum, 12 F, 50 µm multimode, extended 10G distance (OM4) | |
012Z88-33131-29 | MIC® Tight-Buffered Cable, Plenum | |
018E88-33131-29 | MIC® Tight-Buffered Cable, Plenum | |
018K88-33130-29 | MIC® Tight-Buffered Cable, Plenum | |
018T88-33131-29 | MIC® Tight-Buffered Cable, Plenum | |
018T88-33180-29 | MIC® Tight-Buffered Cable, Plenum | |
018T88-33190-29 | MIC® Tight-Buffered Cable, Plenum | |
018T88-33191-29 | MIC® Tight-Buffered Cable, Plenum | |
024E88-33131-29 | MIC® Tight-Buffered Cable, Plenum | |
024K88-33130-29 | MIC® Tight-Buffered Cable, Plenum, 24 F, 62.5 µm multimode (OM1) | |
024T88-33131-29 | MIC® Tight-Buffered Cable, Plenum | |
024T88-33180-29 | MIC® Tight-Buffered Cable, Plenum | |
024T88-33190-29 | MIC® Tight-Buffered Cable, Plenum | |
024T88-33191-29 | MIC® Tight-Buffered Cable, Plenum | |
024Z88-33131-29 | MIC® Tight-Buffered Cable, Plenum |