text.skipToContent text.skipToNavigation

012TAE-T4A31A20

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable  12 F, 50 µm multimode (OM2)

Entre em contato com o distribuidor local para obter os prazos de entrega

Especificações gerais
Número do produto 012TAE-T4A31A20
Cable Type Loose Tube
Environment Outdoor
Product Type Self-Supporting, ADSS
Fiber Category 50 µm MM (OM2)
Cable geometry Other
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings USDA Rural Development Programs 
Common Installations Outdoor self-supporting aerial
Design and Test Criteria ANSI/ICEA S-87-640 
Environmental Conditions
Temperature Range, Installation -30 °C  para  70 °C    (-22 °F  para  158 °F    )
Temperature Range, Operation -40 °C  para  70 °C    (-40 °F  para  158 °F    )
Temperature Range, Storage -40 °C  para  75 °C    (-40 °F  para  167 °F    )
Cable Design
Central Element Dielectric
Fiber Count 12
Number of Ripcords 3
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Tensile Strength Elements and/or Armoring - Layer 1 Dielectric strength members
Buffer Tube Color Blue
Buffer Tube Diameter 2.85 mm
Inner Jacket Material Polyethylene (PE)
Number of Active Tubes 1
Number of Filling Elements 5
Number of Tube Positions 6
Tape Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Nominal Outer Diameter 16.2 mm 
Span Code A
Min. Bend Diameter Installation 486 mm
Min. Bend Diameter Operation 324 mm
Dimensions
Cable Weight 193 kg/km
Loose tube design
Stable performance and compatibility with all common fiber types
Self-supporting
Easy, one-step installation
Track-resistant jacket available
Suitable for installations up to 25 kV electric field potential
Innovative waterblocking cable core
Provides efficient and craft-friendly cable preparation