text.skipToContent text.skipToNavigation

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology

Corning ALTOS® cable with Binderless* FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for lashed aerial and duct installations. The innovative FastAccess technology feature combined with the gel-free binderless loose tube design simplifies removal of the cable jacket and accessing the buffer tubes. The loose tube design uses Corning SMF-28® Ultra fiber to provide reliable transmission parameters for a variety of voice, data, video and imaging applications. The cable is fully waterblocked using craft-friendly, water-swellable materials, which means no cleanup is required. The flexible buffer tubes are easy to route in closures, and the SZ-stranded, loose tube design isolates fibers from installation and environmental rigors while allowing easy midspan access. The all-dielectric gel-free cable construction requires no bonding or grounding, and these cables have a medium-density polyethylene jacket that is rugged, durable and easy to handle. *Corning’s patented Binderless FastAccess Technology refers to the combination of a Corning FastAccess Technology jacket with an innovative technology used to bind cable construction through the manufacturing process, eliminating the use of binder yarns and waterblocking tapes.

Unidade de medida
Categoria da fibra Fibra SM (OS2) Ultra®

Products

Product Number Product Name
012ZU4-T3F22D20 Cables tubo holgado ALTOS®, sin gel, totalmente dieléctrico, sin blindaje, con tecnología sin aglutinantes* FastAccess®, 12 F, fibra SMF-28® Ultra, monomodo (OS2)
012ZU4-T4F22D20 Cable loose tube ALTOS® Lite, sin gel, totalmente dieléctrico, sin blindaje, con tecnología sin aglutinantes* FastAccess®
024ZU4-T3F22D20 Cables tubo holgado ALTOS®, sin gel, totalmente dieléctrico, sin blindaje, con tecnología sin aglutinantes* FastAccess®, 24 F, fibra SMF-28® Ultra, monomodo (OS2)
024ZU4-T4F22D20 Cable loose tube ALTOS® Lite, sin gel, totalmente dieléctrico, sin blindaje, con tecnología sin aglutinantes* FastAccess®
036ZU4-T3F22D20 Cables tubo holgado ALTOS®, sin gel, totalmente dieléctrico, sin blindaje, con tecnología sin aglutinantes* FastAccess®, 36 F, fibra SMF-28® Ultra, monomodo (OS2)
036ZU4-T4F22D20 Cable loose tube ALTOS® Lite, sin gel, totalmente dieléctrico, sin blindaje, con tecnología sin aglutinantes* FastAccess®
048ZU4-T3F22D20 Cable loose tube ALTOS® Lite, sin gel, totalmente dieléctrico, sin blindaje, con tecnología sin aglutinantes* FastAccess®
048ZU4-T4F22D20 Cable loose tube ALTOS® Lite, sin gel, totalmente dieléctrico, sin blindaje, con tecnología sin aglutinantes* FastAccess®
060ZU4-T3F22D20 Cable loose tube ALTOS® Lite, sin gel, totalmente dieléctrico, sin blindaje, con tecnología sin aglutinantes* FastAccess®
060ZU4-T4F22D20 Cable loose tube ALTOS® Lite, sin gel, totalmente dieléctrico, sin blindaje, con tecnología sin aglutinantes* FastAccess®
072ZU4-T3F22D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 72 F, SMF-28® Ultra fiber, Single-mode (OS2)
072ZU4-T4F22D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 72 F, SMF-28® Ultra fiber, Single-mode (OS2)