text.skipToContent text.skipToNavigation

80611323793

No Polish Connectors  NPC Kit with CI-01 Cleaver

通用规范
产品编码 80611323793
Product Type Field-Installable Connectors
Product Type Field-Installable Connectors
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings In compliance with environmental and mechanical requirements of TIA/ EIA-568-D.3,  GR-1081, Issue 1 section 4.3 yield,  Insertion loss requirements of GR-1081-CORE, Issue 1 (GR-326-CORE, Issue 4) Thermal Cycle and Thermal Age; Back reflection performance was typical of an index gel-matched mechanical splice connector,  Back reflection performance was typical of an index gel-matched mechanical splice connector 
Ordering Information
Units per Delivery 1/1
Field Termination
Right cable length with no cable slack to store
Simple Assembly Tool
Fast, easy installation
250/900 µm connectors and jacketed connectors available
Potentially improve supply chain and inventory management
Factory-Polished fiber stub in ferrule
No on-site polish or adhesives required
No Tool Investment
Enables maximum deployment speed by eliminating the purchase of installation tools and fiber cleavers (Easy Cleaver Combos)