text.skipToContent text.skipToNavigation

95-000-40

UniCam® Connectors  SC, 62.5 µm Multimode (OM1), Beige

Typically ships in 7 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number 95-000-40
Product Type Field-Installable Connectors
Fiber Category 62.5 µm MM (OM1)
Corning Logo Yes
Détrompé (sécurité) Non
Technologie Non-époxy/non-poli
Normes
RoHS Ne contient aucune substance dangereuse au sens de la directive RoHS 2011/65/EU
Approbations et homologations A réussi le test EIA/TIA 568-B.3 
Environmental Conditions
Temperature Range, Operation -40 °C  to  75 °C    (-40 °F  to  167 °F    )
Design - Connector
Connector Type SC
Housing Color Beige
Boot Color Beige
Ferrule Material Ceramic
Mechanical Specifications - Connector
Nominal Fiber Outer Diameter 125 µm
Tensile Strength Jacketed Cable 50 N
Durability ≤ 0.2 dB change, 500 rematings, FOTP-21
Tensile Strength 900 µm Cable 4.9 N (1.1 lb) change ≤ 0.2 dB, FOTP-6
Optical Specifications - Connector
Insertion Loss, Max. 0.75 dB
Reflectance ≤ -26 dB
Informations pour commander
Méthode d'emballage Emballage individuel
Contenu du colis Connector, shroud, crimp band, boot (900 µm), boot (3.0 mm)
Unités par livraison 1/1