95-050-KG
UniCam® Connectors LC, Keyed, 50 um Multimode OM2, Green
General Specifications
| Product Number | 95-050-KG |
| Product Type | Field-Installable Connectors |
| Fiber Category | 50 µm MM (OM2) |
| Corning Logo | Yes |
| Keyed (security) | Yes |
| Technology | No-Epoxy/No-Polish |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Passed EIA/TIA 568-B.3 |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
设计 - 连接器
| 连接器类型 | LC |
| 配线箱颜色 | 绿色 |
| 尾套颜色 | 绿色 |
| 插芯材料 | 陶瓷 |
| 带导向针 | 是 |
机械规格 - 连接器
| 标称光纤外直径 | 125 µm |
| 护套缆拉伸强度 | 50 N |
| 耐久性 | ≤ 0.2 dB 500 插拔, FOTP-21 |
| 900 µm 光缆拉伸强度 | 4.9 N (1.1 lb) 变化 ≤ 0.2 dB, FOTP-6 |
Optical Specifications - Connector
| Insertion Loss, Max. | 0.75 dB |
| Reflectance | ≤ -26 dB |
Ordering Information
| Package Contents | Keyed connector, trigger, crimp band, boot (900 µm), boot (3.0 mm), boot (2.0 mm) |
| Packaging Method | Individual Pack |
| Units per Delivery | 1/1 |