BAT Accessories

Tipo de adaptador
Tipo de produto
Tipo de pigtail
Produtos
Número do produto | Nome do produto | |
---|---|---|
BAT-BTS-01 | BAT Accessories | |
BAT-CC8-10 | BAT Accessories | |
BAT-CDM-01 | BAT Accessories | |
BAT-CDM-10 | Building Access Terminal (BAT), Strain relief kit, Size M, up to 8 mm | |
BAT-CFY-10 | Building Access Terminal (BAT), Sealing foam for feeder cable, Size L, up to 2x2 of 8 mm diameter ducts, 10 pieces | |
BAT-CTP-10 | Building Access Terminal (BAT), PG gland M20, Size L, up to 17 mm diameter ducts, 10 pieces | |
BAT-F-01 | BAT Accessories | |
BAT-I-01 | BAT Accessories | |
BAT-K0000-10 | BAT Accessories | |
BAT-PLY-02RT | Building Access Terminal (BAT), Patch module; Size M, L and XL; with 4 LC UPC duplex adapters and 8 LC UPC pigtails | |
BAT-PLY-22RT | BAT Accessories | |
BAT-PLY-44RT | BAT Accessories | |
BAT-PLY-58RT | Building Access Terminal (BAT), Patch module; Size M, L and XL; with 4 SC UPC duplex adapters and 4 SC uPC pigtails | |
BAT-R-01 | BAT Accessories |