EDGE™ Extension and Flush Mount Bracket
Corning designed the EDGE hardware solution to fit into standard 19-in racks. However, extension brackets are available to allow for installation within 23-in racks, as well as a flush-mount bracket for the EDGE-01U housing.
Unidades por entrega
1-1
您可能还感兴趣
Products
| 产品编码 | Product Name | |
|---|---|---|
| EDGE-01U-FLSH-BKT | Suporte de montagem EDGE™ Solutions, montagem embutida, para EDGE-01U | |
| PC1-BKT-23 | EDGE™ Extension and Flush Mount Bracket | |
| PC2-BKT-23 | para montagem de gabinetes de 2U em racks ou gabinetes de 57,5 cm | |
| PC4-BKT-23 | Suporte de montagem EDGE™ Solutions para montagem de gabinetes de 4U em racks ou gabinetes de 57,5 cm |