Small Wall Terminal (SWT)
The small wall terminal is specifically designed to be installed close to or inside the subscriber premises. The terminal is suitable for FTTH applications in both multidwelling units (MDU) and single-family units (SFU). It provides an interface between the installed network and the customer device (ONT). The outlet is designed to be easily installed by operators, and its compact design is suitable for use in the home. The terminal can accommodate field-installable connectors or preconnectorized cables. Empty terminals can hold up to 9 m of slack for a 3 mm jacketed cable and can hold up to 4 SC adapters or 8 LC adapters.
Número de adaptadores
Tipo de adaptador
Tipo de pigtail
Individual com revestimento primário natural e revestimento secundário amarelo
Adaptador com obturador
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| SWT4-1-5C000-SF0BW-S | Small Wall Terminal (SWT) | |
| SWT4-1-6C000-SB0KW-S | Small Wall Terminal (SWT) | |
| SWT4-1-6C000-SF0BW-S | Small Wall Terminal (SWT) | |
| SWT4-1-6C44H-SB3KW-S | Small Wall Terminal (SWT) | |
| SWT4-1-6W000-SB0KW-S | Small Wall Terminal (SWT) | |
| SWT4-1-6W000-SB3KW-S | Small Wall Terminal (SWT) | |
| SWT4-1-6W44H-SB3KW-S | Small Wall Terminal, SC APC, adapter position - recessed, with splice tray, with pigtails, white, 1F, SMF-28® Ultra OS2 (ITU-T G.657.A1) with white shutter, kit, both cable entries included, single pack. | |
| SWT4-2-6C000-SB0KW-S | Small Wall Terminal (SWT) | |
| SWT4-2-6C000-SB3KW-S | Small Wall Terminal (SWT) | |
| SWT4-2-6C000-SF0BW-S | Small Wall Terminal (SWT) | |
| SWT4-2-6C000-SF3BW-S | Small Wall Terminal (SWT) | |
| SWT4-2-6C44H-SB3KW-S | Small Wall Terminal (SWT) | |
| SWT4-2-6S000-SF0BW-S | Small Wall Terminal (SWT) | |
| SWT4-2-6S44H-SB3KW-S | Small Wall Terminal (SWT) | |
| SWT4-2-6W000-SB3KW-S | Small Wall Terminal (SWT) | |
| SWT4-2-6W000-SF3BW-S | Small Wall Terminal (SWT) | |
| SWT4-2-6W44H-SB3KW-S | Small Wall Terminal (SWT) | |
| SWT4-4-04000-SF0BW-S | Small Wall Terminal (SWT) | |
| SWT4-4-5C000-SF0BW-S | Small Wall Terminal (SWT) | |
| SWT4-4-6C000-SB0KW-S | Small Wall Terminal (SWT) | |
| SWT4-4-6S44H-SB3KW-S | Small Wall Terminal, SC APC, adapter position - recessed, with splice tray, with pigtails, white, 4F, SMF-28® Ultra OS2 (ITU-T G.657.A1), with green shutter, kit, both cable entries included, single pack | |
| SWT4-4-6W000-SB3KW-S | Small Wall Terminal (SWT) | |
| SWT4-4-BS000-SB3KW-S | Small Wall Terminal (SWT) | |
| SWT4-8-B3000-SB3KW-S | Small Wall Terminal (SWT) |