text.skipToContent text.skipToNavigation

CCH Cassette

CCH cassettes enable fast field termination and easy modular management of connectorization within the housing.

A CCH termination and slack storage cassette option with no splice tray, suitable for use with field-installable connectors, is also available.

Each cassette is shipped with one rail for use with CCH-01U/2U/3U housings and two rails used with CCH-04U and the WCH-02P/4P/6P housings. Grommets and cable ties for strain relief, and protective braided tubing for incoming cable are also included. Splicing cassettes ship with 12 single fiber heat-shrink splice protectors.

Tipo de montagem

Produtos

Número do produto Nome do produto
CCH-CF CCH Cassette, Termination and Slack Storage, empty, for one CCH adapter panel
CCH-CS-PST CCH Cassette, Pass-Through Splicing Applications, 24F