S46998-A2-R95
Cassete de emenda MAX Cassete de emenda MAX
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Maximum number of fibers | 12 |
| System | MAX |
| Splice Tray Type | MAX Splice Tray |
| Splice Protectors Type | Crimp |
Dimensions
| Height | 10 mm |
| Width | 155 mm |
| Depth | 105 mm |
| Weight | 0.1 kg |
Ordering Information
| Shipping Height | 30 mm |
| Shipping Width | 170 mm |
| Shipping Depth | 115 mm |
| Units per Delivery | 3/1 |