EDGE™ Tap Module
EDGE Tap module for traditional LC duplex systems enables the customer to manage the monitoring access points via the patch cord infrastructure zone at the front of the cabinets. The Edge Tap Module enables passive optical tapping of the network while reducing downtime and link loss, and increasing rack space utilization and density.
Tipo de conector A
Número de fibras
Número de adaptadores por panel
Categoría de la fibra
Tipo de conector B
Products
| Product Number | Product Name | |
|---|---|---|
| ETM-7C-Q | Módulo de Derivación EDGE8®, Multimodo 50 µm (OM4), 70/30 división (live/tap), un adaptador MTP® con pines rojo en la parte frontal etiquetado TAP, dos adaptadores MTP con pines aqua etiquetados LIVE, Permite el monitoreo de seis puertos de 10G o de un puerto de 40G | |
| ETM-5A-G | Módulo de Derivación EDGE8®, Monomodo (OS2), 50/50 división (live/tap), dos adaptadores LC dúplex rojos etiquetados TAP, cuatro adaptadores LC dúplex azules etiquetados LIVE | |
| ETM-5B-G | Módulo de Derivación EDGE8®, Monomodo (OS2), 50/50 división (live/tap), puertos LC dúplex de 12F, un adaptador MTP® con pines LIVE, un adaptador MTP con pines rojo TAP, Permite el monitoreo de seis puertos, Polaridad Universal | |
| ETM-5B-Q | Módulo de Derivación EDGE8®, Multimodo 50 µm (OM4), 50/50 división (live/tap), puertos LC dúplex de 12F, un adaptador MTP® con pines LIVE, un adaptador MTP con pines rojo TAP, Permite el monitoreo de seis puertos, Polaridad Universal | |
| ETM-5C-G | Módulo de Derivación EDGE8®, Monomodo (OS2), 50/50 división (live/tap), un adaptador MTP® con pines rojo en la parte frontal etiquetado TAP, dos adaptadores MTP con pines pretos etiquetados LIVE, Permite el monitoreo de seis puertos | |
| ETM-5C-G-R | EDGE™ Solutions Tap Module, Single-mode (OS2), 50/50 split ratio (live/tap), one rear-mounted pinned red MTP® adapter labelled TAP, two pinned black MTP adapters labelled LIVE, enables six monitored ports | |
| ETM-5C-Q | EDGE™ Solutions Mounting Bracket for mounting 4U housings into 23-in racks or cabinets | |
| ETM-5C-Q-R | EDGE™ Solutions Tap Module, 50 µm MM (OM4), 50/50 split ratio (live/tap), one rear-mounted pinned red MTP® adapter labelled TAP, two pinned turquoise MTP adapters labelled LIVE, enables six 10G monitored ports or one 40G monitored ports | |
| ETM-7A-G | EDGE™ tap module with two red LC duplex adapters for tap, four blue LC duplex adapters.Port 1 (BU) = In; Port 2 (BU) = Out; Port 3 (RD) = TapPort 4 (BU) = In; Port 5 (BU) = Out; Port 6 (RD) = TapThe red LC adapter enables monitoring on the application side. | |
| ETM-7B-G | EDGE™ Solutions Tap Module, single-mode (OS2), 70/30 split ratio (live/tap), 12 F LC duplex ports, one pinned MTP® adapter labelled LIVE, one pinned red MTP adapter labelled TAP, enables six monitored ports, Universal Polarity | |
| ETM-7B-Q | EDGE™ Solutions Tap Module, 50 µm MM (OM4), 70/30 split ratio (live/tap), 12 F LC duplex ports, one pinned MTP® adapter labelled LIVE, one pinned red MTP adapter labelled TAP, enables six monitored ports | |
| ETM-7C-G | EDGE™ Solutions Tap Module, single-mode (OS2), 70/30 split ratio (live/tap), one front-mounted pinned red MTP® adapter labelled TAP, two pinned black MTP adapters labelled LIVE, enables six monitored ports | |
| ETM-7C-Q-R | EDGE™ Solutions Tap Module, 50 µm MM (OM4), 70/30 split ratio (live/tap), one rear-mounted pinned red MTP® adapter labelled TAP, two pinned turquoise MTP adapters labelled LIVE, enables six 10G monitored ports or one 40G monitored ports | |
| ETM-7A-G-DMX | EDGE™ Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), four red LC duplex adapters for wavelength TAP (DeMux), 2 blue LC duplex adapters for LIVE link | |
| ETM-5A-Q | EDGE™ Solutions Tap Module, 50 µm MM (OM4), 50/50 split ratio (live/tap), two red LC duplex adapters labelled TAP, four turquoise LC duplex adapters labelled LIVE | |
| ETM-7A-Q | EDGE™ Solutions Tap Module, 50 µm MM (OM4), 70/30 split ratio (live/tap), two red LC duplex adapters labelled TAP, four turquoise LC duplex adapters labelled LIVE | |
| ETM-7C-G-R | EDGE™ Solutions Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), one rear-mounted pinned red MTP® adapter labelled TAP, two pinned black MTP adapters labelled LIVE, enables six monitored ports |