Centrix™ Splice Housing
Tipo de pigtail
Número de portas
Tipo de conector
Unidade de altura
Products
| Product Number | Product Name | |
|---|---|---|
| CX172P24-6C-2RH000 | Caixa de emenda Centrix™, 1U, 3 cassetes, 24 adaptadores SC APC e pigtails SF, 72 portas, HS | |
| CX2E4P24-3C-2RH000 | Caixa de emenda Centrix™, 2U, 6 cassetes, cada um com 24 adaptadores SC UPC e pigtails SM, pigtails SM padrão de 250 µm, total de 144 F | |
| CX4U8P24-6C-2RH000 | Caixa de emenda Centrix™, 4U, 12 cassetes, 24 adaptadores SC APC e pigtails SF, 288 portas, HS | |
| CX4WWP36-A9-2RJ000 | Caixa de emenda Centrix™, 4U, 12 cassetes, cada um com 36 adaptadores LC UPC e pigtails SM, pigtails SM padrão Ribbon, total de 432 F | |
| CX172P24-A9-2RH000 | Caixa de emenda Centrix™, 1U, 3 cassetes, cada um com 24 adaptadores LC UPC e pigtails SM, pigtails SM padrão de 250 µm, total de 72 F | |
| CX4U8P24-A9-2RJ000 | Centrix™ Splice Housing, 4U, 12 Cassettes each with 24-LC UPC adapters and SM pigtails, Ribbon standard SM pigtails, total of 288 F | |
| CX4U8P24-B3-2RH000 | Centrix™ Splice Housing, 4U, 12 Cassettes each with 24-LC APC adapters and SM pigtails, 250 µm standard SM pigtails, total of 288 F | |
| CX4WWP36-A9-2RH000 | Centrix™ Splice Housing, 4U, 12 cassettes, 36-LC UPC adapters and SF pigtails, 432 ports, HS | |
| CX4WWP36-B3-2RJ000 | Centrix™ Splice Housing, 4U, 12 Cassettes each with 36-LC APC adapters and SM pigtails, Ribbon standard SM pigtails, total of 432 F | |
| CX4WWP36-B3-2RH000 | Centrix™ Splice Housing, 4U, 12 cassettes, 36-LC APC adapters and SF pigtails, 432 ports, HS | |
| CX2E4P24-A9-2RH000 | Centrix™ Splice Housing, 2U, 6 Cassettes each with 24 LC UPC adapters and SM pigtails, 250 µm standard SM pigtails, total of 144 F | |
| CX172P24-B3-2RH000 | Centrix™ Splice Housing, 1U, 3 Cassettes each with 24-LC APC adapters and SM pigtails, 250 µm standard SM pigtails, total of 72 F | |
| CX2E4P24-B3-2RH000 | Centrix™ Splice Housing, 2U,6 cassettes,24-LC APC adapters and SF pigtails,144 ports | |
| CX4U8P24-3C-2RJ000 | Centrix™ Splice Housing, 4U, 12 Cassettes each with 24-SC UPC adapters and SM pigtails, Ribbon standard SM pigtails, total of 288 F | |
| CX4U8P24-6C-2RJ000 | Centrix™ Splice Housing, 4U, 12 Cassettes each with 24-SC APC adapters and SM pigtails, Ribbon standard SM pigtails, total of 288 F | |
| CX4U8P24-A9-2RH000 | Centrix™ Splice Housing, 4U, 12 Cassettes each with 24-LC UPC adapters and SM pigtails, Ribbon standard SM pigtails, total of 288 F | |
| CX4U8P24-B3-2RJ000 | Centrix™ Splice Housing, 4U, 12 Cassettes each with 24-LC APC adapters and SM pigtails, Ribbon standard SM pigtails, total of 288 F |