![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
EDGE™ Port Replication Housing
![EDGE™ Port Replication Housing](https://www.corning.com/catalog/coc/products/e/edge-port-replication-housing/images/edge-port-replication-housing_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
EDGE™ port replication housing is optimized to support storage area networks (SAN) and local area network (LAN) switches. When deployed in a cross-connect structured cabling solution, EDGE port replication housing provides one-to-one port management replication of high-density switches and SAN directors. Designed to mimic the director/switch port layout, EDGE port replication housing simplifies patching, as ports are easier to find and can be managed at a single administration point. Modular construction allows line card panels to be installed horizontally or vertically and optional blank panels provide customization to match unique vendor equipment layouts.
Unidade de altura
10U
Cor da carcaça
Preto
Produtos
Número do produto | Nome do produto | |
---|---|---|
EDGE-10U-PRH | EDGE™ Port Replication Housing, 10 rack units, holds up to 11 EDGE-CP8B-PRH or EDGE-BLNK-PRH panels |