UCNCP Closures
Corning universal closures family is designed to protect splices and store excess buffer tube lengths to fibre optic cables.
The body of the closure consists of a mechanical or heat-shrinkable end cap (type UCNCP) and a canister held together by means of a clamping ring. All components are made of thermoplastic material, resistant against common environmental influences.
The heat-shrinkable end cap is one single pre-molded piece with sealed ports. It has one oval port for mid span access of one cable and various round ports for branching cables: the number and size of round ports depend on the closure size. A permanent elastic sealing ring allows the closure to be tightly closed and reentered.
Capacidade máxima de fibra de emenda
Products
| Product Number | Product Name | |
|---|---|---|
| S46998-A2-A117 | UCNCP Closures, 9-24 MAX, with mechanical sealing | |
| S46998-A2-A118 | UCNCP Closures, 9-28 MAX, with mechanical sealing | |
| S46998-A2-A130 | UCNCP Closures, 5-18, with mechanical sealing | |
| S46998-A2-A131 | Cierre de la UCNCP | |
| S46998-A2-A132 | Cierre de la UCNCP | |
| S46998-A2-A133 | Cierre de la UCNCP | |
| S46998-A2-A134 | UCNCP Closures, 9-18, with mechanical sealing | |
| S46998-A2-A135 | Cierre de la UCNCP | |
| S46998-A2-A160 | UCNCP Closures, 9-20 MAX, with mechanical sealing | |
| S46998-A2-A163 | Cierre en bóveda UCNCP 9-20 con sistema MAX, tapa mecánica y almacenamiento más grande para el búfer | |
| S46998-A2-A164 | UCNCP Closures, 9-24 MAX, with mechanical sealing and extra buffer tube storage | |
| S46998-A2-A165 | Cierre de la tapa UCNCP 9 a 28 con sistema MAX, tapa mecánica y almacenamiento más grande para el búfer | |
| S46998-A2-A180 | UCNCP 9-20 Cúpula Cierre con sistema MAX, con tapa de extremo termorretráctil | |
| S46998-A2-A181 | UCNCP Closures, 9-24 MAX, with heat-shrink sealing | |
| S46998-A2-A182 | Cierre de la tapa UCNCP 9-28 con sistema MAX, tapa termocontraíble, cierre en bóveda UCNCP 9-28 con sello termocontraíble | |
| S46998-A2-A183 | Cierre de la tapa UCNCP 9 a 20 con sistema MAX, tapa termocontraíble y almacenamiento más grande para el búfer, cierre de la tapa UCNCP 9 a 20 con sello termocontraíble | |
| S46998-A2-A184 | Cierre en bóveda UCNCP 9-24 con sistema MAX, tapa termocontraíble y almacenamiento más grande para el búfer, cierre en bóveda UCNCP 9-24 con sello termocontraíble | |
| S46998-A2-A185 | UCNCP Closures, 9-28 MAX, with heat-shrink sealing and extra buffer tube storage | |
| S46998-A2-A40 | Cierres de UCNCP, 5 a 10, tipo S | |
| S46998-A2-A41 | UCNCP Closures, 7-10 in-line closure, S-type | |
| S46998-A2-A42 | UCNCP Closures, 7-20 in-line closure, S-type | |
| S46998-A2-A43 | Cierres de UCNCP, 9 a 20, tipo S | |
| S46998-A2-A44 | Cierres de UCNCP, 7 a 10, tipo E | |
| S46998-A2-A45 | Cierres de UCNCP, 7 a 20, tipo E | |
| S46998-A2-A46 | UCNCP Closures, 9-20 in-line closure, E-type |