MAX Splice Cassette
Splice Protection Type
Capacidade de emenda
n/a
Aplicação
Conteúdo da embalagem
Número máximo de fibras por bandeja
Products
| Product Number | Product Name | |
|---|---|---|
| S46998-A002-R497 | MAX Splice SC Tray for 12 crimp splice protector, pack of 6 | |
| S46998-A2-R230 | MAX Splice SE Tray with 1x2 splitter, black | |
| S46998-A2-R94 | MAX Splice SC Splice Tray for 6 heat-shrink splice protectors, pack of 6 | |
| S46998-A2-R95 | MAX Splice SE Splice Tray for 12 crimp splice protectors, pack of 3 | |
| S46998-A2-R96 | MAX Splice SE Splice Tray for 12 heat-shrink splice protectors, pack of 3 | |
| S46998-A2-R97 | MAX Splice SE Tray for water sensor, grey |