2178 Splice Closure Accessories

Designed to fit in the 2178 closure family with ribbon cables in mind, the 2543-D splice trays offer a deeper tray which allows ease of routing for ribbon cables with increased splice capacity per tray/per closures. The 2543-D trays come in counts of 48, 96, 288 and 576 with single and mass fusion options available.
When should the trays be used?
- When using Corning’s 2178 S, SL, LS, L, XSB and XL splice closures.
- When using Ribbon cable needing better routing in the splice tray.
Where should the trays be used?
- 5G Deployments
- FTTH Architectures
- FTTx Architectures
- Data Center Deployment
Ambiente
Interno/externo
Você também pode estar interessado em
Produtos
Número do produto | Nome do produto | |
---|---|---|
80610281380 | 2178 Splice Closure Accessories | |
80610860779 | 2178 Splice Closure Accessories | |
80611012859 | 2178 Splice Closure Accessories | |
80611314594 | 2178 Splice Closure Accessories | |
80611327117 | 2178 Splice Closure Accessories | |
80611486855 | 2178 Splice Closure Accessories |