Centrix™ WDM Cassette
At the foundation of the Centrix™ System is a single, modular cassette that can be tailored to include WDM multiplexer and demultiplexer devices. Easy port access is gained with a sliding cassette and drop-down handle.
Peso
1 kg
Dimensões (A x L x P)
Tipo de adaptador
Products
| Product Number | Product Name | |
|---|---|---|
| CTX3C08BJYZZUN | Cassete WDM Centrix, 8 canais Mux ou DeMux, 1470-1610 com porta 1310, SC UPC | |
| CTX6C08BJYZZUN | Cassetes WDM Centrix®, 8 canais Mux ou DeMux, 1470-1610 com porta 1310, SC APC | |
| CTXA908BJYZZUN | Cassete WDM Centrix, 8 canais Mux ou DeMux, 1470-1610 com porta 1310, LC UPC | |
| CTXB308BJYZZUN | Cassetes WDM Centrix®, 8 canais Mux ou DeMux, 1470-1610 com porta 1310, LC APC | |
| CTXCE1B3B30004-01X | Cassetes WDM Centrix® | |
| CTXCE1B3B30004-12X | Cassetes WDM Centrix® |