S46998-A2-A44
UCNCP Closures 7-10 in-line closure, E-type
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splitter support | No |
| Buffer Storage | Installed |
| Bulletproof housing | No |
| Central member fixing for main cable | Yes |
| Forma da caixa de emenda | Em linha |
| Bandejas coloridas | Não |
| Contagem de emenda de crimpagem por bandeja | 24 |
| Suporte protetor de emenda de crimpagem | Sim |
| Logotipo do cliente na carcaça | Sob demanda |
| Contagem de porta de cabo de distribuição | 8 |
| Alcance do cabo de distribuição | 5 mm para 18 mm |
| Sistema de aterramento | Métrico |
| Contagem de emenda termorretrátil por bandeja | 12 |
| Suporte protetor de emenda termorretrátil | Sim |
| Main cable circular port count | 2 |
| Main cable oval port count | 0 |
| Max number of trays | 8 Standard |
| Maximum splice fiber capacity | 96 splices |
| Maximum tray count | 8 |
| Number of Distribution/Drop Cables ports | 8 |
| Sealing Type | Mechanical |
| Size by Fiber Splice Capacity | 96 |
| Splice Tray Type | Standard |
| SplicePak splice count per tray | 0 |
| SplicePak splice protector support | No |
| Supported cables | Flat Drop Cable |
| System | STD |
| Trays pre-installed | On demand |
| Water sensor tray | No |
| Working environment | Manhole / Underground |
Ordering Information
| Shipping Width | 535 mm |
| Shipping Depth | 185 mm |
| Units per Delivery | 1/1 |