text.skipToContent text.skipToNavigation

EDGE™ Housing

EDGE™ housings are high-density, preterminated fibre optic hardware solutions. They offer industry-leading connector density and easy finger/toolless access to enable faster moves, adds, and changes (MACs). The units can be configured to accommodate 96, 144, 288, or 576 fibers.
EDGE housings can be rack- or cabinet-mounted and are ideal for data centers, local area network (LAN) and storage area network (SAN) applications, as well as enterprise networks.

Número de módulos
Painéis por Gabinete
Unidade de altura
You might also be interested in

Products

Product Number Product Name
EDGE-01U Gabinete EDGE™, 1U, cinza, comporta até 8 módulos ou painéis EDGE
EDGE-04U Gabinete EDGE™, 4U, cinza, comporta até 48 módulos ou painéis EDGE
EDGE-01U-SP Gabinete EDGE™, 1U, cinza, comporta até 12 módulos ou painéis EDGE
EDGE-02U Gabinete EDGE™, 2U, cinza, comporta até 24 módulos ou painéis EDGE