text.skipToContent text.skipToNavigation

EDGE™ Tap Module

EDGE Tap module for traditional LC duplex systems enables the customer to manage the monitoring access points via the patch cord infrastructure zone at the front of the cabinets. The Edge Tap Module enables passive optical tapping of the network while reducing downtime and link loss, and increasing rack space utilization and density.


Products

Product Number Product Name
ETM-5A-G Módulo de Derivação EDGE8®, Monomodo (OS2), 50/50 razão de divisão (live/tap), dois adaptadores LC duplex vermelhos rotulados TAP, quatro adaptadores LC duplex azuis rotulados LIVE
ETM-5A-Q EDGE™ Solutions Tap Module, 50 µm MM (OM4), 50/50 split ratio (live/tap), two red LC duplex adapters labeled TAP, four aqua LC duplex adapters labeled LIVE
ETM-5B-G Módulo de Derivação EDGE8®, Monomodo (OS2), 50/50 razão de divisão (live/tap), portas LC duplex de 12F, um adaptador MTP® macho LIVE, um adaptador MTP macho vermelho TAP, habilita o monitoramento de seis portas, Polaridade Universal
ETM-5B-Q EDGE™ Solutions Tap Module, 50 µm MM (OM4), 50/50 split ratio (live/tap), 12F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Universal Polarity
ETM-5C-G EDGE™ Solutions Tap Module, Single-mode (OS2), 50/50 split ratio (live/tap), one front-mounted pinned red MTP® adapter labeled TAP, two pinned black MTP adapters labeled LIVE, enables six monitored ports
ETM-5C-G-R EDGE™ Tap Module Single-mode (OS2), 50/50 split ratio (live/tap), one rear-mounted pinned red MTP® adapter labelled TAP, two pinned black MTP adapters labelled LIVE, enables six monitored ports
ETM-5C-Q EDGE™ Solutions Mounting Bracket for mounting 4U housings into 23-in racks or cabinets
ETM-5C-Q-R EDGE™ Tap Module 50 µm MM (OM4), 50/50 split ratio (live/tap), one rear-mounted pinned red MTP® adapter labelled TAP, two pinned aqua MTP adapters labelled LIVE, enables six 10G monitored ports or one 40G monitored ports
ETM-7A-G EDGE™ Solutions Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), two red LC duplex adapters labeled TAP, four blue LC duplex adapters labeled LIVE
ETM-7A-G-DMX EDGE™ Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), 4 red LC duplex adapters for wavelength TAP (DeMux), 2 blue LC duplex adapters for LIVE link
ETM-7A-Q EDGE™ Solutions Tap Module, 50 µm MM (OM4), 70/30 split ratio (live/tap), two red LC duplex adapters labeled TAP, four aqua LC duplex adapters labeled LIVE
ETM-7B-G EDGE™ Solutions Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), 12F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Universal Polarity
ETM-7B-Q EDGE™ Solutions Tap Module, 50 µm MM (OM4), 70/30 split ratio (live/tap), 12F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports
ETM-7C-G EDGE™ Solutions Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), one front-mounted pinned red MTP® adapter labeled TAP, two pinned black MTP adapters labeled LIVE, enables six monitored ports
ETM-7C-G-R EDGE™ Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), one front-mounted pinned red MTP® adapter labeled TAP, two pinned black MTP adapters labeled LIVE, enables six monitored ports
ETM-7C-Q Módulo de Derivação EDGE8®, Multimodo 50 µm (OM4), 70/30 razão de divisão (live/tap), um adaptador MTP® macho vermelho na parte frontal rotulado TAP, dois adaptadores MTP machos aqua rotulados LIVE, habilita o monitoramento de seis portas de 10G ou de uma porta de 40G
ETM-7C-Q-R EDGE™ Tap Module 50 µm MM (OM4), 70/30 split ratio (live/tap), one rear-mounted pinned red MTP® adapter labelled TAP, two pinned aqua MTP adapters labelled LIVE, enables six 10G monitored ports or one 40G monitored ports