EDGE™ MTP® Extender Trunk
The EDGE™ MTP® Extender Trunks provide additional distance for the backbone of the EDGE Solution. With a non-pinned MTP on one end of the cable, a pinned MTP on the other and a TIA-568 Type-A polarity, these trunks are designed to interface with a EDGE or Plug & Play™ module and an MTP trunk. All trunks are shipped with strain-relief clips that allow for the tool-less installation in both EDGE and Plug & Play housings. Most often these extender trunks will be used in a Zone Distribution Area (ZDA).
Alça de tração
Um lado
Comprimentos
100 pés
Contagem de fibra
Categoria da fibra
Products
| Product Number | Product Name | |
|---|---|---|
| G899012GPNCDX100F | EDGE™ Solutions Extender Trunk, Bend-improved Single- mode (OS2), MTP® Connector to MTP Connector, 12 F, with 33/60 inch legs, pulling grip one side, 100 ft | |
| G937572TPNCDX100F | EDGE™ Solutions Extender Trunk, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 72 F, with 33/60 inch legs, pulling grip one side, 100 ft | |
| G937572QPNCDX100F | EDGE™ Solutions Extender Trunk, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 72 F, with 33/60 inch legs, pulling grip one side, 100 ft | |
| G899024GPNCDX100F | EDGE™ Solutions Extender Trunk, Bend-improved Single- mode (OS2), MTP® Connector to MTP Connector, 24 F, with 33/60 inch legs, pulling grip one side, 100 ft | |
| G899048GPNCDX100F | EDGE™ Solutions Extender Trunk, Bend-improved Single- mode (OS2), MTP® Connector to MTP Connector, 48 F, with 33/60 inch legs, pulling grip one side, 100 ft | |
| G899096GPNCDX100F | EDGE™ Solutions Extender Trunk, Bend-improved Single- mode (OS2), MTP® Connector to MTP Connector, 96 F, with 33/60 inch legs, pulling grip one side, 100 ft | |
| G8990E4GPNCDX100F | EDGE™ Solutions Extender Trunk, Bend-improved Single- mode (OS2), MTP® Connector to MTP Connector, 144 F, with 33/60 inch legs, pulling grip one side, 100 ft | |
| G937512QPNCDX100F | Trunk Extensor EDGE™, 12F, MTP (com pinos) para MTP (sem pinos) com pernas de 60 polegadas/33 polegadas, multimodo 50 µm (OM4), alça de tração em uma extremidade, 100 pés | |
| G937512TPNCDX100F | Trunk Extensor MTP® EDGE™ | |
| G937524QPNCDX100F | Trunk Extensor MTP® EDGE™ | |
| G937524TPNCDX100F | EDGE™ MTP® Extender Trunk, 24F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM3), pulling grip on one end, 100 ft | |
| G937548QPNCDX100F | EDGE™ Solutions Extender Trunk, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 48 F, with 33/60 inch legs, pulling grip one side, 100 ft | |
| G937548TPNCDX100F | EDGE™ Solutions Extender Trunk, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/60 inch legs, pulling grip one side, 100 ft | |
| G937596QPNCDX100F | EDGE™ MTP® Extender Trunk, 96F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM4), pulling grip on one end, 100 ft | |
| G937596TPNCDX100F | EDGE™ Solutions Extender Trunk, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 96 F, with 33/60 inch legs, pulling grip one side, 100 ft | |
| G9375E4QPNCDX100F | EDGE™ Solutions Extender Trunk, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 144 F, with 33/60 inch legs, pulling grip one side, 100 ft | |
| G9375E4TPNCDX100F | EDGE™ MTP® Extender Trunk, 144F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM3), pulling grip on one end, 100 ft |