MiniXtend® Cable, CT

Corning MiniXtend products are fiber optic stranded loose tube or central tube fully dielectric outdoor cable typically used in access networks when limited space is available.
With the dual layer tube design and low friction PE sheath MiniXtend cables are optimized for blowing and best used in mini or micro ducts.
The fiber in each tube are color-coded for quick and easy identification. MiniXtend are available with Corning® single-mode fiber SMF 28-e® (ITU-G 652D) or bend- improved ClearCurve® fibers (ITU-G 657 A/B).
Contagem de fibra
Categoria da fibra
Color Code Standards
Produtos
Número do produto | Nome do produto | |
---|---|---|
004EK4-13122A20 | MiniXtend® Cable, CT | |
004ZK4-13120A20 | MiniXtend® Cable, CT | |
004ZK4-13120ADE | MiniXtend® Cable, CT | |
004ZK4-13122A20 | MiniXtend® Cable, CT | |
004ZK4-13122ADE | MiniXtend® Cable, CT | |
006EK4-13122A20 | MiniXtend® Cable, CT | |
006ZK4-13120A20 | MiniXtend® Cable, CT | |
006ZK4-13122A20 | MiniXtend® Cable, CT | |
006ZK4-13122ADE | MiniXtend® Cable, CT | |
008EK4-13122A20 | MiniXtend® Cable, CT | |
008ZK4-13120A20 | MiniXtend® Cable, CT | |
008ZK4-13122A20 | MiniXtend® Cable, CT | |
008ZK4-13122ADE | MiniXtend® Cable, CT | |
012EK4-13122A20 | MiniXtend® Cable, CT | |
012ZK4-13120A20 | MiniXtend® Cable, CT | |
012ZK4-13120ADE | MiniXtend® Cable, CT | |
012ZK4-13122A20 | MiniXtend® Cable, CT | |
012ZK4-13122ADE | MiniXtend® Cable, CT | |
024ZK4-13142A20 | MiniXtend® Cable, CT | |
024ZK4-13142ADE | MiniXtend® Cable, CT | |
036ZK4-13142A20 | MiniXtend® Cable, CT | |
036ZK4-13142ADE | MiniXtend® Cable, CT |