text.skipToContent text.skipToNavigation

UCNCP Closures

Corning universal closures family is designed to protect splices and store excess buffer tube lengths to fibre optic cables.

The body of the closure consists of a mechanical or heat-shrinkable end cap (type UCNCP) and a canister held together by means of a clamping ring. All components are made of thermoplastic material, resistant against common environmental influences.

The heat-shrinkable end cap is one single pre-molded piece with sealed ports. It has one oval port for mid span access of one cable and various round ports for branching cables: the number and size of round ports depend on the closure size. A permanent elastic sealing ring allows the closure to be tightly closed and reentered.


Products

Product Number Product Name
S46998-A2-A117 UCNCP Closures, 9-24 MAX, with mechanical sealing
S46998-A2-A118 UCNCP Closures, 9-28 MAX, with mechanical sealing
S46998-A2-A130 UCNCP Closures, 5-18, with mechanical sealing
S46998-A2-A131 Cierre de la UCNCP
S46998-A2-A132 Cierre de la UCNCP
S46998-A2-A133 Cierre de la UCNCP
S46998-A2-A134 UCNCP Closures, 9-18, with mechanical sealing
S46998-A2-A135 Cierre de la UCNCP
S46998-A2-A160 UCNCP Closures, 9-20 MAX, with mechanical sealing
S46998-A2-A163 Cierre en bóveda UCNCP 9-20 con sistema MAX, tapa mecánica y almacenamiento más grande para el búfer
S46998-A2-A164 UCNCP Closures, 9-24 MAX, with mechanical sealing and extra buffer tube storage
S46998-A2-A165 Cierre de la tapa UCNCP 9 a 28 con sistema MAX, tapa mecánica y almacenamiento más grande para el búfer
S46998-A2-A180 UCNCP 9-20 Cúpula Cierre con sistema MAX, con tapa de extremo termorretráctil
S46998-A2-A181 UCNCP Closures, 9-24 MAX, with heat-shrink sealing
S46998-A2-A182 Cierre de la tapa UCNCP 9-28 con sistema MAX, tapa termocontraíble, cierre en bóveda UCNCP 9-28 con sello termocontraíble
S46998-A2-A183 Cierre de la tapa UCNCP 9 a 20 con sistema MAX, tapa termocontraíble y almacenamiento más grande para el búfer, cierre de la tapa UCNCP 9 a 20 con sello termocontraíble
S46998-A2-A184 Cierre en bóveda UCNCP 9-24 con sistema MAX, tapa termocontraíble y almacenamiento más grande para el búfer, cierre en bóveda UCNCP 9-24 con sello termocontraíble
S46998-A2-A185 UCNCP Closures, 9-28 MAX, with heat-shrink sealing and extra buffer tube storage
S46998-A2-A40 Cierres de UCNCP, 5 a 10, tipo S
S46998-A2-A41 UCNCP Closures, 7-10 in-line closure, S-type
S46998-A2-A42 UCNCP Closures, 7-20 in-line closure, S-type
S46998-A2-A43 Cierres de UCNCP, 9 a 20, tipo S
S46998-A2-A44 Cierres de UCNCP, 7 a 10, tipo E
S46998-A2-A45 Cierres de UCNCP, 7 a 20, tipo E
S46998-A2-A46 UCNCP Closures, 9-20 in-line closure, E-type